Inch Size, Stainless Steel
Heavy Duty Flat Washers

 

FWS
wo
HDFW

RoHS Compliant

  HDFW

Specification
Washer: Type 303 stainless steel

Information
FWS flat washers are machined from solid bar.
Washers are all ground flat and parallel.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part Number
Stainless Steel
Bolt Size A B C
L03-2247
Download the CAD
1/4 .27
(6.7)
.69
(17.5)
.19
(4.8)
L03-2250
Download the CAD
5/16 .34
(8.7)
.81
(20.6)
.19
(4.8)
L03-2253
Download the CAD
3/8 .39
(9.9)
.94
(23.9)
.19
(4.8)
L03-2256
Download the CAD
1/2 .53
(13.5)
1.13
(28.7)
.19
(4.8)
L03-2259
Download the CAD
5/8 .66
(16.8)
1.38
(35.1)
.19
(4.8)
L03-2262
Download the CAD
3/4 .78
(19.8)
1.63
(41.4)
.25
(6.4)
L03-2265
Download the CAD
7/8 .91
(23.1)
1.75
(44.5)
.25
(6.4)
L03-2268
Download the CAD
1 1.03
(26.2)
2
(50.8)
.25
(6.4)