Inch Size, Steel and Stainless Steel
Knurled Thumb Screws

 

KHS
KHS

RoHS Compliant

  KHS

Specification
Knurled screw: Steel 12L14 black oxide finish, not hardened
Knurled screw: Type 303 stainless steel

Information
This knurled thumb screw is used for jig and fixture work.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part Number
A
Thread
B
Stud Length
C
D
Steel
Stainless Steel
10-32
1.50
(38.1)
.19
(4.8)
.63
(16.0)
10-32
2.00
(50.8)
.19
(4.8)
.63
(16.0)
10-24
1.50
(38.1)
.19
(4.8)
.63
(16.0)
10-24
2.00
(50.8)
.19
(4.8)
.63
(16.0)
1/4-20
1.50
(38.1)
.22
(5.6)
.69
(17.5)
1/4-20
2.50
(63.5)
.22
(5.6)
.69
(17.5)
5/16-18
1.75
(44.5)
.25
(6.4)
.75
(19.1)
5/16-18
2.25
(57.2)
.25
(6.4)
.75
(19.1)
5/16-18
3.00
(76.2)
.25
(6.4)
.75
(19.1)
3/8-16
2.00
(50.8)
.31
(7.9)
.88
(22.4)
3/8-16
2.50
(63.5)
.31
(7.9)
.88
(22.4)
3/8-16
3.00
(76.2)
.31
(7.9)
.88
(22.4)
1/2-13
3.00
(76.2)
.38
(9.7)
1.00
(25.4)