Inch Size,
Knurled Toggle Clamp Screws

 

KHTS
KHTS

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!

Specification
Knurled screw: Heat treated alloy steel, black oxide finish
Steel pad: Heat treated alloy steel, black oxide finish
Delrin® pad: White Delrin® plastic

Information
Screws securely hold parts with off-angle surfaces without marring or damaging the surfaces. For use where finger-tight clamping is adequate, wide knurled head is easy to grip. Available with steel or nylon pads. Pads swivel 7 1/2° in any direction.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part Number A
Thread
B
Stud Length
C D E Maximim Load
(lbs.)
Steel Pad Delrin® Pad
L04-2100
Download the CAD
L04-2142
Download the CAD
1/4-20 1.5
(38.1)
.38
(9.7)
1
(25.4)
.185
(4.7)
900
L04-2103
Download the CAD
L04-2145
Download the CAD
1/4-20 2
(50.8)
.38
(9.7)
1
(25.4)
.185
(4.7)
900
L04-2106
Download the CAD
L04-2148
Download the CAD
5/16-18 1.5
(38.1)
.44
(11.2)
1.13
(28.7)
.240
(6.1)
2290
L04-2109
Download the CAD
L04-2151
Download the CAD
5/16-18 2
(50.8)
.44
(11.2)
1.13
(28.7)
.240
(6.1)
2290
L04-2112
Download the CAD
L04-2154
Download the CAD
5/16-18 2.5
(63.5)
.44
(11.2)
1.13
(28.7)
.240
(6.1)
2290
L04-2115
Download the CAD
L04-2157
Download the CAD
3/8-16 1.5
(38.1)
.5
(12.7)
1.25
(31.8)
.293
(7.4)
3340
L04-2118
Download the CAD
L04-2160
Download the CAD
3/8-16 2
(50.8)
.5
(12.7)
1.25
(31.8)
.293
(7.4)
3340
L04-2121
Download the CAD
L04-2163
Download the CAD
3/8-16 2.5
(63.5)
.5
(12.7)
1.25
(31.8)
.293
(7.4)
3340
L04-2124
Download the CAD
L04-2166
Download the CAD
3/8-16 3
(76.2)
.5
(12.7)
1.25
(31.8)
.293
(7.4)
3340
L04-2127
Download the CAD
L04-2169
Download the CAD
1/2-13 1.5
(38.1)
.56
(14.2)
1.25
(31.8)
.400
(10.2)
7300
L04-2130
Download the CAD
L04-2172
Download the CAD
1/2-13 2
(50.8)
.56
(14.2)
1.25
(31.8)
.400
(10.2)
7300
L04-2133
Download the CAD
L04-2175
Download the CAD
1/2-13 2.5
(63.5)
.56
(14.2)
1.25
(31.8)
.400
(10.2)
7300
L04-2136
Download the CAD
L04-2178
Download the CAD
1/2-13 3
(76.2)
.56
(14.2)
1.25
(31.8)
.400
(10.2)
7300