Inch Size, Steel
Knurled Nuts
KN
wo
KN

RoHS Compliant

KN KN
Specification
Low carbon steel, hardened
Black oxide finish

Information
Used primarily in the construction of jigs, fixtures and other special tooling.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part Number A
Tapped Through
B D F
L03-5304
Download the CAD
3/8-16 1.13
(28.7)
.22
(5.6)
.257
(6.5)
L03-5307
Download the CAD
1/2-13 1.13
(28.7)
.22
(5.6)
.257
(6.5)
L03-5310
Download the CAD
5/8-11 1.38
(35.1)
.25
(6.4)
.257
(6.5)