Inch Size, Steel
Latch Bolts
LB
wo
LB

RoHS Compliant
  LB

Specification
Cold finished low carbon steel, black oxide finish
Case hardened

Information
Latch bolts have many applications in the construction of machinery, jigs, fixtures, and other tooling.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part
Number
A
Thread
B
Hole Diameter
C D E F G
3T131LB1
Download the CAD
1/4-20 *.250
(6.35)
.75
(19.1)
1.19
(30.2)
.31
(7.9)
.50
(12.7)
.31
(7.9)
3T218LB1
Download the CAD
1/4-20 *.250
(6.35)
1.25
(31.8)
2.19
(55.6)
.31
(7.9)
.50
(12.7)
.31
(7.9)
5T162LB1
Download the CAD
5/16-18 *.309
(7.87)
1
(25.4)
1.63
(41.4)
.38
(9.7)
.63
(16.0)
.38
(9.7)
5T258LB1
Download the CAD
5/16-18 *.309
(7.87)
1.38
(35.1)
2.63
(66.8)
.38
(9.7)
.63
(16.0)
.38
(9.7)
6T2LB1
Download the CAD
3/8-16 *.379
(9.65)
1.38
(35.1)
2
(50.8)
.50
(12.7)
.75
(19.1)
.50
(12.7)
6T3LB1
Download the CAD
3/8-16 *.379
(9.65)
2
(50.8)
3
(76.2)
.50
(12.7)
.75
(19.1)
.50
(12.7)
8T211LB1
Download the CAD
1/2-13 *.500
(12.7)
1.75
(44.5)
2.5
(63.5)
.63
(16.0)
1
(25.4)
.63
(16.0)
8T312LB1
Download the CAD
1/2-13 *.500
(12.7)
2.25
(57.2)
3.5
(88.9)
.63
(16.0)
1
(25.4)
.63
(16.0)
10T275LB1
Download the CAD
5/8-11 *.629
(16)
1.63
(41.4)
2.75
(69.9)
.75
(19.1)
1.25
(31.8)
.75
(19.1)
10T4LB1
Download the CAD
5/8-11 *.629
(16)
2.5
(63.5)
4
(101.6)
.75
(19.1)
1.25
(31.8)
.75
(19.1)
 * Slip-Fit mounting