Metric Size, Steel
T-Slot Nuts With Spring
No. 508F
wo
No. 508F

RoHS Compliant
No. 508F
No. 508F
Specification
Information
Body: Steel, tempered to European material property class 10.9 grade
Spring: Stainless steel

Advantages of support spring:
It always keeps the T-slot nut in a stable and ideal position for easy insertion of clamping studs and screws.
No further dropping of T-slot nuts into slots, no searching for the threaded holes.
By inserting the T-slot nuts, the slot is automatically cleared of debris.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part
Number
Slot Size
d x
a
e
f
h
k
l
Weight
Per Each
(Grams)
*M8 x 12
11.7
18
12.5
14
7
31
24
*M10 x 12
21
*M8 x 14
13.7
22
13.5
16
8
33
42
*M10 x 14
13.7
22
13.5
16
8
33
38
*M12 x 14
34
*M8 x 16
15.7
25
15.5
18
9
42
63
*M10 x 16
60
*M10 x 18
17.7
28
17.5
20
10
43
87
M16 x 18
70
M20 x 22
21.7
35
21.5
28
14
56
153
* Dimensions for clamping elements "System KOPAL"