Metric Size,
Extended T-Slot Nuts
No. 508L
wo
No. 508L


RoHS Compliant
No. 508L
No. 508L
Specification
Information
Body: Steel, tempered to European material property class 10.9 grade

The extended T-slot nuts No. 508 L are used on precision machines to protect T-slots.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part
Number
Slot Size
d x
a
e
l
h
k
Weight
Per Each
(Grams)
M5 x 6
5.7
10
20
8
4
8
M6 x 8
7.7
13
26
10
6
14
M8 x 10
9.7
15
30
12
6
30
M10 x 12
11.7
18
36
14
7
49
M12 x 14
13.7
22
44
16
8
82
M14 x 16
15.7
25
50
18
9
120
M16 x 18
17.7
28
56
20
10
170
M18 x 20
19.7
32
64
24
12
260
M20 x 22
21.7
35
70
28
14
360
M24 x 28
27.7
44
88
36
18
730
M30 x 36
35.6
54
108
44
22
1390