Metric Size, Steel
T-Slot Nuts
Semi-Finished
No. 508R
wo
No. 508R


RoHS Compliant

This line drawing is movable on the page...just click and drag!
No. 508R
Specification
Information

Body: Tempered steel 0.35 - 0.45% C

Shipping

Semi-finished T-slot nuts can be drilled and tapped economically with non-standard threads.
To heat treat to property class 10.9 i.e. HRC 21 - 28, heat material to 880 degrees C for 45 minutes, quench in oil at 75 degrees C and temper at 550 degrees C for 2 hours.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part
Number
Slot Size
a
e
h
k
Weight
Per Each
(Grams)
8
7.7
13
10
6
10
10
9.7
15
12
6
16
12
11.7
18
14
7
27
14
13.7
22
16
8
50
16
15.7
25
18
9
70
18
17.7
28
20
10
95
20
19.7
32
24
12
150
22
21.7
35
28
14
210
24
23.7
40
32
16
300
28
27.7
44
36
18
430
32
31.7
50
40
20
630
36
35.6
54
44
22
800
42
41.6
65
52
26
1400
48
47.6
75
60
30
2100
54
53.6
85
70
34
3150