Metric Size, Steel
Rhombus T-Removable Nuts
No. 510
wo
No. 510


RoHS Compliant
No. 510

This line drawing is movable on the page
...just click and drag!
Specification
Information
Body: Tempered steel

Due to the reduced bearing area in the T-slot, the load capacity is lower compared with T-slot nuts DIN 508. These tempered removable nuts have the advantage that they can be fitted from the top. They are especially efficient on long T-slots or where machine table layout prevents introduction of studs or nuts from the ends.
Method of use: Fit from the top, then turn and check flush contact of nut in slot to ensure application of full clamping force. Keep slots clean to ensure accurate fit of nuts.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part
Number
Slot Size
d x
Material
Property
Class
a
e
h
k
Weight
Per Each
(Grams)
M10 x 12
8
11.7
18
14
7
14
M10 x 14
8
13.7
22
16
8
27
M12 x 14
22
M14 x 16
6
15.7
25
18
9
33
M10 x 18
8
17.7
28
20
10
64
M16 x 18
6
46
M16 x 20
8
19.7
32
24
12
79
M18 x 20
6
70
M16 x 22
8
21.7
35
28
14
119
M20 x 22
6
98
M16 x 28
8
27.7
44
36
18
278
M24 x 28
6
215
M30 x 36
6
35.6
54
44
22
430
M36 x 42
41.6
65
52
26
690