Metric Size, Steel
Extension Nuts
No. 6334
No. 6334


RoHS Compliant

This line drawing is movable on the page...just click and drag!
No. 6334
Specification
Information
Nut: Tempered steel, European material property class 10.9 grade
("m" height = 3 x thread diameter)

For joining bolts DIN 787 and studs (DIN 6379). For functional and safety purposes, bolts and/or studs to be coupled should be screwed in on either side to half the length of the nut. Minimum thread reach should be 1 x diameter.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part
Number

Thread
s
Across Flats
e
m
Weight
Per Each
(Grams)
M6 x 1.0
10
11.5
18
8
M8 x 1.25
13
15.0
24
19
M10 x 1.5
16
18.4
30
30
M10 x 1.5
17
19.6
30
42
M12 x 1.75
18
20.7
36
48
M12 x 1.75
19
21.9
36
64
M14 x 2.0
21
24.2
42
73
M14 x 2.0
22
25.4
42
95
M16 x 2.0
24
27.7
48
120
M18 x 2.5
27
31.2
54
170
M20 x 2.5
30
34.6
60
240
M22 x 2.5
34
39.2
66
390
M22 x 2.5
32
36.9
66
280
M24 x 3.0
36
41.5
72
400
M27 x 3.0
41
47.3
81
600
M30 x 3.5
46
53.1
90
850
M36 x 4.0
55
63.5
108
1470
M42 x 4.5
65
75.0
126
2340
M48 x 5.0
75
86.5
144
3600
* Old Standard