Metric Size,
Crocodile Clamps

With Adjustable Holders and Stud Bolt
No. 6312 VI


RoHS Compliant

Specification
Clamp body, compression piece and back support: Tempered steel, galvanized finish
Stud bolt: DIN 6379, tempered steel
Washer: DIN 6340, tempered steel
Nut: DIN 6330B, tempered steel

  Information
No. 6312 VI Crocodile Clamps are infinitely adjustable, easily expanded for every clamping height. They are used for a variety of clamping applications including those using T-grooves and threaded holes.
Use allen wrench (not included) to mount or remove the stud bolt, allowing for better handling when setting up the clamp. The allen wrench should not be used for clamping.
Compression piece and adjustable holders are connected permanently to the clamp body, so the crocodile clamp can be used quickly.
The clamp body is equipped with two varied clamping surfaces and can be easily turned to use one side or the other. Due to the fully assembled construction, this makes for easy set-up and handling on equipment. Crocodile clamps are especialy suitable for use on injection molding machines and various presses.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
CAD COMING SOON
 

Dimensions in:

millimeters
(inches)

Part Number
B1 Clamping Stud Clamping force max*
(kN)
H1
A/F
A
A1
A2
B2 x L
B3
E1
E2
H2 K
Wgt.
Per Ea.
(g)
A375956
Download the CAD
13
(.51)
M12 x100 30
(1.18)
0-30 4
(.16)
27
(1.06)
17
(.67)
12
(.47)
44 x 115 30
(1.18)
25
(.98)
30
(1.18)
18
(.71)
11
(.43)
639
A375972
Download the CAD
13
(.51)
M12 x 125 30
(1.18)
0-55 4
(.16)
27
(1.06)
17
(.67)
12
(.47)
44 x 115 30
(1.18)
25
(.98)
30
(1.18)
18
(.71)
11
(.43)
659
A375998
Download the CAD
17
(.67)
M12 x 125 40
(1.57)
0-50 4
(.16)
36
(1.42)
21
(.83)
17
(.67)
55 x 150 41
(1.61)
35
(1.38)
36
(1.42)
20
(.79)
12
(.47)
1535
A376004
Download the CAD
17
(.67)
M12 x 160 40
(1.57)
0-70 4
(.16)
36
(1.42)
21
(.83)
17
(.67)
55 x 150 41
(1.61)
35
(1.38)
36
(1.42)
20
(.79)
12
(.47)
1558
A376012
Download the CAD
17
(.67)
M16 x 125 40
(1.57)
0-70 4
(.16)
36
(1.42)
21
(.83)
17
(.67)
55 x 150 41
(1.61)
35
(1.38)
36
(1.42)
20
(.79)
12
(.47)
1660
A376020
Download the CAD
17
(.67)
M16 x 160 40
(1.57)
0-40 4
(.16)
36
(1.42)
21
(.83)
17
(.67)
55 x 150 41
(1.61)
35
(1.38)
36
(1.42)
20
(.79)
12
(.47)
1718
A376038
Download the CAD
21
(.83)
M16 x 160 60
(2.36)
0-40 4
(.16)
42
(1.65)
27
(1.06)
20
(.79)
62 x 187 30
(1.18)
44
(1.73)
44
(1.73)
30
(1.18)
14
(.55)
2587
A376046
Download the CAD
21
(.83)
M16 x 200 60
(2.36)
0-80 4
(.16)
42
(1.65)
27
(1.06)
20
(.79)
62 x 187 30
(1.18)
44
(1.73)
44
(1.73)
30
(1.18)
14
(.55)
2625
A376053
Download the CAD
21
(.83)
M20 x 160 60
(2.36)
0-40 5
(.20)
42
(1.65)
27
(1.06)
20
(.79)
62 x 187 30
(1.18)
44
(1.73)
44
(1.73)
30
(1.18)
14
(.55)
2745
A376061
Download the CAD
21
(.83)
M20 x 200 60
(2.36)
0-80 5
(.20)
42
(1.65)
27
(1.06)
20
(.79)
62 x 187 30
(1.18)
44
(1.73)
44
(1.73)
30
(1.18)
14
(.55)
2834
A376079
Download the CAD
25
(.98)
M20 x 200 75
(2.95)
0-70 5
(.20)
51
(2.01)
34
(1.34)
24
(.94)
70 x 235 30
(1.18)
60
(2.36)
47
(1.85)
31
(1.22)
17
(.67)
4072
A376087
Download the CAD
25
(.98)
M20 x 250 75
(2.95)
0-100 5
(.20)
51
(2.01)
34
(1.34)
24
(.94)
70 x 235 30
(1.18)
60
(2.36)
47
(1.85)
31
(1.22)
17
(.67)
4172
A376103
Download the CAD
25
(.98)
M24 x 200 75
(2.95)
0-70 5
(.20)
51
(2.01)
34
(1.34)
24
(.94)
70 x 235 30
(1.18)
60
(2.36)
47
(1.85)
31
(1.22)
17
(.67)
4374
A376095
Download the CAD
25
(.98)
M24 x 250 75
(2.95)
0-100 5
(.20)
51
(2.01)
34
(1.34)
24
(.94)
70 x 235 30
(1.18)
60
(2.36)
47
(1.85)
31
(1.22)
17
(.67)
4524

*Specified clamping forces in optimal clamping position (smallest distance from the clamping screw to the clamping point). Clamping forces can vary depending on clamping, strength class of the clamping screw, and the condition of the thread (lubrication).