Metric Size,
Step Clamps

No. 6314 Z
wo
No. 6314 Z


RoHS Compliant

Specification
Tempered steel, enameled finish

Information
Only to be used with step blocks No. 6500 E.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)

Dimensions in:

millimeters

Part Number
b1
l
Bolt Size
a
b2
b3
e1
e2
Weight
Per Each
(Grams)
Metric
Inch
6.6
50
M6
1/4
10
20
8
10
20
55
80
45
90
9
60
M8
5/16
12
25
10
13
22
100
100
60
180
11
80
M10
3/8
15
30
12
15
30
200
125
70
350
14
100
M12  M14
1/2
20
40
14
21
40
450
160
90
770
18
125
M16  M18
5/8
25
50
18
26
45
900
200
110
1500
22
160
M20  M22
3/4
30
60
22
30
60
1700
26
200
M24
1
30
70
26
35
80
2500