Metric Size,
Adjustable Goose Neck Clamps

With Adjusting Screw
No. 6316 V
wo
No. 6316 V


RoHS Compliant

Specification
Tempered steel, enameled finish

Information
No. 6316 V is particularly suitable for clamping low workpieces. The clamping height can be steplessly adjusted by means of the adjusting screw (knurled or socket head).
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)

Dimensions in:

millimeters

Part Number
Slot
Size
h*
Similar to
DIN 6316
b1 (Slot Size)
x L (Length)
Bolt Size
d
e1
e2
Weight
Per Each
(Grams)
  Without T-Slot Bolt
10
22 - 51
11 x 100
--
M10
32
32
320
12, 14
28 - 65
14 x 125
--
M12
40
40
760
16, 18
36 - 75
18 x 160
--
M16
40
50
1480
20, 22
43 - 92
22 x 200
--
M20
55
70
2690
  With T-Slot Bolt DIN 787 8.8, washer and fixture nut
10
22 - 42
11 x 100
M10 x 10 x 80
M10
32
32
420
12
28 - 65
14 x 125
M12 x 12 x 100
M12
40
40
920
14
28 - 65
M12 x 14 x 100
M12
16
36 - 75
18 x 160
M16 x 16 x 125
M16
49
50
1830
18
36 - 75
M16 x 18 x 125
M16
20
43 - 92
22 x 200
M20 x 20 x 160
M20
55
70
3350
22
43 - 92
M20 x 22 x 160
M20
3360

  *Dependent on depth of slots (to DIN 650) and position of fixture nuts.