Metric Size,
Double Ended Goose Neck Clamps

No. 6317
wo
No. 6317


RoHS Compliant
 

Specification
Tempered steel, enameled finish

Information
DIN 6340 or DIN 6319G washers are usually used with
this clamp.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)

Dimensions in:

millimeters

Part Number
b1
l
Bolt Size
a
b2
b3
e
Weight
Per Each
(Grams)
18
100
M12  M18
20
40
20
26
620
25
140
M20  M24
30
60
30
38
2040