Metric Size,
Atlas Screw Jacks

With Jam Nut
No. 6430
wo
No. 6430


RoHS Compliant
 

Specification
Housing: Cast iron, hammer-effect enameled finish
Spindle unit: Trapezoidal thread TR 30 x 6, tempered steel
Spindle head: Hammer-effect enameled finish
Centering hole diameter is 12 mm for pads

Information
For safety use locating pad No. 6443 when using clamp to DIN 6315 B, DIN 6315 C, and No. 6315 GN from slot width
26 mm.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)

Dimensions in:

millimeters

Part Number
Size
Thread
Diameter
and Pitch
a
Slot
Width
Ø d
Diameter
Housing
Base
Dimensions
Length x Width
F max.

(KN)
Weight
Per Each
(Grams)
140
100 - 140
30 x 6
18
50
75 x 110
60
1750
200
140 - 200
60
2200
320
200 - 320
30 x 6
22
50
90 x 160
40
3400
550
320 - 550
25
4850