Metric Size, Steel
Rhombus T-Slot Bolts
No. 797
wo


RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 787
Specification
 
T-slot bolt: Steel, forged, T-head milled, rolled thread, heat-treated to strength grade 8.8

Rhombus T-slot bolts are unique due to the fact that they can be inserted into the T-slot groove from the side or from above at any point in the groove.
This can also be a critical and useful element when a fixture is already set up and it is realized that an additional clamping point is required due to the fixture's size, weight, etc.
Note: Rhombus T-slot bolts have lower load capacities compared to comparable sizes of DIN 508 T-nuts, due to the reduced bearing contact surfaces.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part Number

Weight
Each
(grams)

Slot Size
dx
x L
Length
b a e
k
12N50SPK
Download the CAD
70 M12 x 14 x 50 35 13.7 22 8
12N80SPK
Download the CAD
100 x 80 55
12N125SPK
Download the CAD
120 x 125 75
16N63SPL
Download the CAD
160 M16 x 18 x 63 45 17.7 28 10
16N100SPL
Download the CAD
220 x 100 65
16N160SPL
Download the CAD
280 x 160 100
20N80SPM
Download the CAD
330 M20 x 22 x 80 55 21.7 35 14
20N125SPM
Download the CAD
430 x 125 85
20N200SPN
Download the CAD
570 x 200 120
24N100SPN
Download the CAD
650 M24 x 28 x 100 70 27.7 44 18
24N125SPN
Download the CAD
770 x 125 85
24N250SPN
Download the CAD
1120 x 250 150