Inch Size, Steel
Swing C-Washers
 

SCW
SCW

RoHS Compliant

SCW SCW

Specification
Cold finish steel, black oxide finish
Hardened and ground
Screw not furnished

 
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part Number A B Radius C D Radius E F G Screw Thread
L03-2969
Download the CAD
1
(25.4)
.75
(19.1)
.41
(10.4)
.38
(9.7)
.25
(6.4)
.31
(7.9)
1/4-20
L03-2972
Download the CAD
1.25
(31.8)
1
(25.4)
.53
(13.5)
.50
(12.7)
.38
(9.7)
.38
(9.7)
5/16-18
L03-2975
Download the CAD
1.50
(38.1)
1.13
(28.7)
.66
(16.8)
.56
(14.2)
.38
(9.7)
.50
(12.7)
3/8-16
L03-2978
Download the CAD
1.75
(44.5)
1.25
(31.8)
.78
(19.8)
.63
(16.0)
.50
(12.7)
.50
(12.7)
3/8-16