Inch Size, Steel
Standard T-Slot Nuts
STN
STN

RoHS Compliant

  STN

This line drawing is movable on the page...just click and drag!
Specification
Information

T-nut body: Cold finished low carbon steel
Case hardened
Black oxide finish
Standard T-slot nuts threaded completely through tongue are slightly undersized to fit machine table (a)

Call our sales staff for pricing and delivery on safety designed T-slot nuts.
 
T-slot nuts are used for setting up work on machine tools. They are also used with stud sets and have numerous applications on jig and fixture work.
Note: Safety design tapped one thread short of going through to prevent stud from being screwed into table.
Safety T-slot nuts available upon request.
Additional sizes available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches

Part
Number
a
Slot Size
d
Thread
e
k
h
.375
5/16-18
.625
.19
.50
.438
5/16-18
.688
.22
.50
.438
3/8-16
.688
.22
.50
.500
3/8-16
.875
.28
.50
.563
3/8-16
.875
.34
.63
.563
1/2-13
.875
.34
.63
.625
1/2-13
1
.34
.63
.625
1/2-13
1.13
.38
.75
.688
1/2-13
1.13
.44
.75
.688
5/8-11
1.13
.44
.75
.750
1/2-13
1.25
.47
.75
.750
5/8-11
1.25
.47
.75
.813
5/8-11
1.25
.56
1
.813
3/4-10
1.25
.56
1
.875
3/4-10
1.50
.56
1
1.050
7/8-9
1.63
.69
1.13