Inch Size, Steel or Stainless Steel
Serrated Toggle Pads
STP
wo
STP

RoHS Compliant

This line drawing is movable on the page...just click and drag!
STP
Specification
Information
Toggle pad assembly:
Steel version--Heat treated low carbon steel with yellow zinc plated finish
Stainless steel version--Type 303 stainless steel

Pads swivel 10 degrees in any direction which allows automatic seating against the surface of the workpiece when force is applied, thus eliminating clamp slippage.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
  Steel Version

Dimensions in:

 

inches
(millimeters)

Part
Number
A
Tapped
B C D E
min.
Maximum
Load
3TST2
Download the CAD
1/4-20 .50
(12.70)
.63
(16)
.63
(16)
.31
(7.87)
3900
5TST2
Download the CAD
5/16-18 .56
(14.22)
.75
(19.05)
.69
(17.53)
.38
(9.65)
5900
6TST2
Download the CAD
3/8-16 .63
(16)
.81
(20.57)
.75
(19.05)
.38
(9.65)
6400
8TST2
Download the CAD
1/2-13 .75
(19.05)
.94
(23.88)
.88
(22.35)
.44
(11.18)
7000
10TST2
Download the CAD
5/8-11 .88
(22.35)
1
(25.4)
1
(25.4)
.44
(11.18)
10000
11TST2
Download the CAD
3/4-10 1.06
(26.92)
1.34
(34.04)
1.25
(31.75)
.63
(16)
13500
12TST2
Download the CAD
1-8 1.38
(35.05)
1.83
(46.48)
1.63
(41.40)
.81
(20.57)
18750
 
  Stainless Steel Version

Dimensions in:

 

inches
(millimeters)

Part
Number
A
Tapped
B C D E
min.
Maximum
Load
3TST2S
Download the CAD
1/4-20 .50
(12.70)
.63
(16)
.63
(16)
.31
(7.87)
5000
5TST2S
Download the CAD
5/16-18 .56
(14.22)
.75
(19.05)
.69
(17.53)
.38
(9.65)
7600
6TST2S
Download the CAD
3/8-16 .63
(16)
.81
(20.57)
.75
(19.05)
.38
(9.65)
8250
8TST2S
Download the CAD
1/2-13 .75
(19.05)
.94
(23.88)
.88
(22.35)
.44
(11.18)
9000
10TST2S
Download the CAD
5/8-11 .88
(22.35)
1
(25.4)
1
(25.4)
.44
(11.18)
12900
11TST2S
Download the CAD
3/4-10 1.06
(26.92)
1.34
(34.04)
1.25
(31.75)
.63
(16)
17400
12TST2S
Download the CAD
1-8 1.38
(35.05)
1.83
(46.48)
1.63
(41.40)
.81
(20.57)
24200