Inch Size, Steel or Stainless Steel
Two-Piece Spherical Washers
TPSWS
TPSWS


RoHS Compliant

TPSWS
TPSWS
Specification
Information
Washers, steel version: Low carbon steel, cold finished and case hardened, with black oxide finish
Washers, stainless steel version: Type 303 stainless steel


Precision machined with all sharp corners removed. Used for clamping on non-parallel surfaces.
These washers are sold in 2-piece sets only.
See also:
DIN 6319-NI metric size stainless steel two-piece spherical washers
DIN 6319 C, DIN 6319 D and DIN 6319 G steel spherical and dished washers
GN 350.3 / GN 350.3-NI steel and stainless steel spherical leveling washers
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches

Part Number
Fits Bolt Size
A
B
C
Steel
Stainless Steel
L03-2307
Download the CAD
1/4"
.28
.63
.19
L03-2310
Download the CAD
5/16"
.34
.81
.25
L03-2313
Download the CAD
3/8"
.41
.94
.25
L03-2316
Download the CAD
1/2"
.53
1.19
.31
L03-2319
Download the CAD
5/8"
.66
1.38
.31
L03-2322
Download the CAD
3/4"
.78
1.63
.38
L03-2325
Download the CAD
7/8"
.94
1.88
.38
L03-2328
Download the CAD
1"
1.06
2
.50