Inch Size,
Swivel Screw Clamps
TS
wo
TS
RoHS Compliant

 

This line drawing is movable on the page...just click and drag!

Specification
Socket screw: Heat treated alloy steel, black oxide finish
Steel pad: Heat treated alloy steel, black oxide finish
Delrin® pad: Black Delrin® plastic

Information
Screws securely hold parts with off-angle surfaces without marring or damaging the surfaces. For use where maximum rigidity is necessary or where space is limited.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
  Dimensions in:

inches
(millimeters)

Part Number A
Thread
B
Stud Length
C D E Maximum Load
Lbs.
Steel Pad Delrin® Pad
L04-2184
Download the CAD
L04-2259
Download the CAD
10-32 .34
(8.6)
.50
(12.7)
.146
(3.7)
.09
(2.3)
500
L04-2187
Download the CAD
L04-2262
Download the CAD
1/4-20 .34
(8.6)
.50
(12.7)
.185
(4.7)
.13
(3.3)
900
L04-2190
Download the CAD
L04-2265
Download the CAD
1/4-20 .59
(15.0)
.75
(19.1)
.185
(4.7)
.13
(3.3)
900
L04-2193
Download the CAD
L04-2268
Download the CAD
1/4-20 .84
(21.3)
1
(25.4)
.185
(4.7)
.13
(3.3)
900
L04-2196
Download the CAD
L04-2271
Download the CAD
1/4-20 1.34
(34.0)
1.5
(38.1)
.185
(4.7)
.13
(3.3)
900
L04-2199
Download the CAD
L04-2274
Download the CAD
5/16-18 .55
(14.0)
.75
(19.1)
.240
(6.1)
.16
(4.1)
2290
L04-2202
Download the CAD
L04-2277
Download the CAD
5/16-18 .80
(20.3)
1
(25.4)
.240
(6.1)
.16
(4.1)
2290
L04-2205
Download the CAD
L04-2280
Download the CAD
5/16-18 1.30
(33.0)
1.5
(38.1)
.240
(6.1)
.16
(4.1)
2290
L04-2208
Download the CAD
L04-2283
Download the CAD
5/16-18 1.80
(45.7)
2
(50.8)
.240
(6.1)
.16
(4.1)
2290
L04-2211
Download the CAD
L04-2286
Download the CAD
3/8-16 .50
(12.7)
.75
(19.1)
.293
(7.4)
.19
(4.8)
3340
L04-2214
Download the CAD
L04-2289
Download the CAD
3/8-16 .75
(19.1)
1
(25.4)
.293
(7.4)
.19
(4.8)
3340
L04-2217
Download the CAD
L04-2292
Download the CAD
3/8-16 1.25
(31.8)
1.5
(38.1)
.293
(7.4)
.19
(4.8)
3340
Part Number A
Thread
B
Stud Length
C D E Maximum Load
Lbs.
Steel Pad Delrin® Pad
L04-2220
Download the CAD
L04-2295
Download the CAD
3/8-16 1.75
(44.5)
2
(50.8)
.293
(7.4)
.19
(4.8)
3340
L04-2223
Download the CAD
L04-2298
Download the CAD
1/2-13 .44
(11.2)
.75
(19.1)
.400
(10.2)
.25
(6.4)
7300
L04-2226
Download the CAD
L04-2301
Download the CAD
1/2-13 .69
(17.5)
1
(25.4)
.400
(10.2)
.25
(6.4)
7300
L04-2229
Download the CAD
L04-2304
Download the CAD
1/2-13 1.19
(30.2)
1.5
(38.1)
.400
(10.2)
.25
(6.4)
7300
L04-2232
Download the CAD
L04-2307
Download the CAD
1/2-13 1.69
(42.9)
2
(50.8)
.400
(10.2)
.25
(6.4)
7300
L04-2235
Download the CAD
L04-2310
Download the CAD
1/2-13 2.69
(68.3)
3
(76.2)
.400
(10.2)
.25
(6.4)
7300
L04-2238
Download the CAD
L04-2313
Download the CAD
5/8-11 .63
(16.0)
1
(25.4)
.506
(12.9)
.31
(7.9)
11700
L04-2241
Download the CAD
L04-2316
Download the CAD
5/8-11 1.63
(41.4)
2
(50.8)
.506
(12.9)
.31
(7.9)
11700
L04-2244
Download the CAD
L04-2319
Download the CAD
5/8-11 2.63
(66.8)
3
(76.2)
.506
(12.9)
.31
(7.9)
11700
L04-2247
Download the CAD
L04-2322
Download the CAD
3/4-10 1
(25.4)
1.5
(38.1)
.625
(15.9)
.38
(9.7)
15000
L04-2250
Download the CAD
L04-2325
Download the CAD
3/4-10 2
(50.8)
2.5
(63.5)
.625
(15.9)
.38
(9.7)
15000
L04-2253
Download the CAD
L04-2328
Download the CAD
1-8 .83
(21.1)
1.5
(38.1)
.813
(20.7)
.56
(14.2)
21000