Inch Size, Steel
T-Slot Bolts
WN 787
DIN 787
RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 787
Specification
 
T-slot bolts: Forged steel, with milled T-slot guide faces, rolled thread
(1X6-4 to 1X68-12 heat-treated to material property class 10.9)

 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches

Part Number d
thread
l b a e
k T-Slot width DIN 650
787-1-1X8-4
Download the CAD
1 x 8 4 2.56 .92 1.65 .63 1
787-1-1X8-41/2
Download the CAD
1 x 8 4.5 2.76 .92 1.65 .63 1
787-1-1X8-6
Download the CAD
1 x 8 6 4.33 .92 1.65 .63 1
787-1-1X8-8
Download the CAD
1 x 8 8 4.92 .92 1.65 .63 1
787-1-1X8-10
Download the CAD
1 x 8 10 5.91 .92 1.65 .63 1
787-1-1X8-12
Download the CAD
1 x 8 12 7.48 .92 1.65 .63 1