Metric Size,
Threaded Plugs with Tapered Thread
Steel or Stainless Steel, with or without Micro Encapsulation
DIN 906 /
DIN 906-NI

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!

Specification
Steel version: Steel, zinc plated, blue passivated, tensile strength 500n/mm2, ultrasonically checked
Stainless steel version: European Standard No. 1.4305 (American Standard 303)
Thread coating: GPC (Precote 5)

  Information
DIN 906 threaded plugs are used to close bore holes with cylindrical tapered internal thread.
The tightness depends on the medium, pressure, temperature and material pairing. The design with GPC thread coating provides a higher degree of safety.
The official DIN 906 standard sheet also provides for thread sizes M39x2; M52x1.5; M52x2; M56x2 and M60x2.
See also information sheet on GPC (Precote 5).
Other DIN metric fasteners available upon request.

 
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 Metric Tapered Pipe Thread Table

Dimensions in:

millimeters
(inches)

Part Number
d
Tapered
Thread
h
s
Steel
Stainless Steel
Type A
Without Micro Encapsulation

Type GPC
With Micro Encapsulation

Type A
Without Micro Encapsulation
Type GPC
With Micro Encapsulation
M8 x 1.0
8
4
M10 x 1.0
8
5
M12 x 1.5
10
6
M14 x 1.5
10
7
M16 x 1.5
10
8
M18 x 1.5
10
8
M20 x 1.5
10
10
M22 x 1.5
10
10
M24 x 1.5
12
12
M26 x 1.5
12
12
M30 x 1.5
12
17
M36 x 1.5
15
19
M42 x 1.5
15
22
M45 x 1.5
18
22
M48 x 1.5
20
24
*Part numbers available upon request in certain minimum quantities.
 BSPT Pipe Tapered Thread Table

Dimensions in:

millimeters
(inches)

Part Number
d
Thread
h
s
Steel
Type A
Without Micro Encapsulation

Type GPC
With Micro Encapsulation

R 1/8
8
5
R 1/4
10
7
R 3/8
10
8
R 1/2
10
10
R 3/4
12
12
R 1
12
17
R 1 1/4
18
22
R 1 1/2
20
24