Technopolymer Plastic
Dome-Shaped Fluid Level Sight Glasses

EN 546
wo

Elesa Model HCFE

 


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Sight glass: Special transparent polyamide technopolymer plastic (PA 6-T)
Seal: NBR rubber (Perbunan)

Shipping

Elesa® original design technopolymer plastic dome-shaped fluid  level sight glasses.
Mainly used as oil circulation indicators.
Practically indestructible; even if high torque is applied there is no danger of breakage.
Resistant to aging, not alcohol resistant.
Because of the high strength of the material (considerably stronger than, for example, Plexiglass), these site glasses can be produced with much thinner walls, resulting in clearer visibility. The ratio between bore diameter and the viewing window is much improved.
A moderate torque (not exceeding 3-12 Nm) is recommended when tightening oil sight glass so as to guarantee optimal tightness without any elastic deformation. Full details regarding torque available upon request.
Temperature resistant to 230°F (110°C).
Note: When mounting oil level sight glasses on walls of less than 4mm thickness, use nut GN 543.1.

See our Technical Section for pipe thread size details.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
BSPP Threads Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Pipe Thread
d3
l1
l2
s
15
(.59)
G 3/8"
22
(.87)
8
(.31)
13
(.51)
19
(.75)
19
(.75)
G 1/2"
26
(1.02)
10
(.39)
16
(.63)
22
(.87)
25
(.98)
G 3/4"
31
(1.22)
10
(.39)
20
(.79)
27
(1.06)
31
(1.22)
G 1"
42
(1.65)
10
(.39)
24
(.94)
36
(1.42)
38
(1.50)
G 1 1/4"
47
(1.85)
12
(.47)
27
(1.06)
41
(1.61)