Metric Size,
Plastic Oil Plugs
With or Without Dipstick

EN 548.1
wo

Elesa Models T.440/T and T.440+a


RoHS Compliant
 
Specification
Information

Oil plug: Technopolymer plastic (Polyamide PA), matte black
Seal: NBR rubber (Perbunan)
Dipstick: Phosphated steel

Shipping

Elesa® original design plastic oil plugs.
For sizes G 1/2 and up, the seal of EN 548.1 oil plugs is embedded in a radial undercut. For this reason the seal cannot be extruded when the plug is tightened.
Oil dipsticks are used in the following applications:
--For cost reduction if an oil level sight glass is not desired.
--When space is not available for a sight glass.
--When a sight glass would be exposed to excessive soiling.
Max. and Min. markings can easily be added to the flats of the dipstick.
Dipsticks in special lengths or with marking lines available upon request.
Maximum continuous working temperature: 212°F (100°C).

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
BSPP Threads Table

Dimensions in:

millimeters
(inches)

Part Number
d1
Pipe Thread
d2
l1
l2
l3
Type A
Without Dipstick
Type B
With
Dipstick
G 1/4"
20.5
(.81)
9
(.35)
19
(.75)
192
(7.56)
G 3/8"
25
(.98)
9
(.35)
21
(.83)
192
(7.56)
G 1/2"
28
(1.10)
11
(.43)
25
(.98)
189
(7.44)
G 3/4"
34
(1.34)
12
(.47)
27
(1.06)
188
(7.40)
G 1"
42
(1.65)
13
(.51)
29
(1.14)
188
(7.40)
G 1 1/4"
52
(2.05)
13
(.51)
32
(1.26)
185
(7.28)
G 1 1/2"
57
(2.24)
13
(.51)
35
(1.38)
185
(7.28)