Inch and Metric Size,
Filler Breathers
with or without Splash Guard

EN 552

Elesa Models SFN+F and SFP+F


RoHS Compliant
 
Specification
Information

Cap: Special polyamide technopolymer plastic in RAL 2004 orange with "OIL" sign
Threaded body: Black technopolymer plastic
Sealing ring: NBR rubber (Perbunan)
PU air filter: Polyester polyurethane foam mesh (filtration 40 µm)
Wire mesh air filter: Zinc plated steel wire mesh (filtration 50-60 µm)
Dipstick: Phosphated steel

Code 0 - with splash guards, with wire mesh filter
Code 1 - with splash guards, without filter
Code 2 - with splash guards, with PU filter
Code 3 - without splash guards, without filter
Code 4 - without splash guards, with PU filter

Shipping

Elesa® original design technopolymer plastic filler breathers.
Resistant to solvents, oils, grease and other chemical agents.
Especially suitable for use on hydraulic power packs or reservoirs subject to rapid changes in liquid volume owing to their high air flow rate.
Splash guard device prevents oil loss. Especially suitable for use where oil is violently agitated and could be splashed against the breather cap.
Maximum continuous working temperature: 212°F (100°C).
Max. and Min. markings can easily be added to the flats of the dipstick.
See also information sheet.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 NPT Thread Table, Without Dipstick

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Pipe Thread
d3
d4
l1
l2
l3
Code 2
Code 4
1.22
(31)
1/4" NPT
.31
(8)
1.18
(30)
.37
(9.5)
1.16
(29.5)
7.40
(188)
1.65
(42)
1/4" NPT
.39
(10)
1.61
(41)
.45
(11.5)
1.44
(36.5)
7.24
(184)
1.65
(42)
3/8" NPT
.39
(10)
1.61
(41)
.45
(11.5)
1.44
(36.5)
7.24
(184)
1.65
(42)
1/2" NPT
.47
(12)
1.61
(41)
.45
(11.5)
1.44
(36.5)
7.24
(184)
1.65
(42)
3/4" NPT
.70
(18)
1.61
(41)
.45
(11.5)
1.44
(36.5)
7.24
(184)
2.24
(57)
3/4" NPT
.70
(18)
2.20
(56)
.55
(14)
1.65
(42)
7.24
(184)
 
 BSPP Parallel Thread Table, Without Dipstick

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Pipe Thread
d3
d4
l1
l2
Code 0
Code 1
Code 2
Code 3
Code 4
31
(1.22)
G 1/4"
8
(.31)
30
(1.18)
9.5
(.37)
29.5
(1.16)
31
(1.22)
G 3/8"
10
(.39)
30
(1.18)
9.5
(.37)
29.5
(1.16)
31
(1.22)
G 1/2"
12
(.47)
30
(1.18)
9.5
(.37)
29.5
(1.16)
42
(1.65)
G 3/8"
10
(.39)
41
(1.61)
11.5
(.45)
29.5
(1.16)
42
(1.65)
G 1/2"
12
(.47)
41
(1.61)
11.5
(.45)
36.5
(1.44)
42
(1.65)
G 3/4"
18
(.70)
41
(1.61)
11.5
(.45)
36.5
(1.44)
42
(1.65)
G 1"
18
(.70)
41
(1.61)
11.5
(.45)
36.5
(1.44)
57
(2.24)
G 3/4"
18
(.70)
56
(2.20)
14
(.55)
42
(1.65)
57
(2.24)
G 1"
23
(.91)
56
(2.20)
14
(.55)
42
(1.65)
57
(2.24)
G 1 1/4"
28
(1.10)
56
(2.20)
14
(.55)
42
(1.65)
57
(2.24)
G 1 1/2"
28
(1.10)
56
(2.20)
14
(.55)
42
(1.65)
 
 BSPP Parallel Thread Table, With Dipstick

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Pipe Thread
d3
d4
l1
l2
l3
Code 0
Code 1
Code 2
31
(1.22)
G 1/4"
8
(.31)
30
(1.18)
9.5
(.37)
29.5
(1.16)
188
(7.40)
-
31
(1.22)
G 3/8"
10
(.39)
30
(1.18)
9.5
(.37)
29.5
(1.16)
188
(7.40)
-
31
(1.22)
G 1/2"
12
(.47)
30
(1.18)
9.5
(.37)
29.5
(1.16)
188
(7.40)
-
42
(1.65)
G 3/4"
18
(.70)
41
(1.61)
11.5
(.45)
36.5
(1.44)
184
(7.24)
42
(1.65)
G 1"
18
(.70)
41
(1.61)
11.5
(.45)
36.5
(1.44)
184
(7.24)
57
(2.24)
G 1 1/4"
28
(1.10)
56
(2.20)
14
(.55)
42
(1.65)
184
(7.24)
-
57
(2.24)
G 1 1/2"
28
(1.10)
56
(2.20)
14
(.55)
42
(1.65)
184
(7.24)
 
 Metric Thread Table, Without Dipstick

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Pipe Thread
d3
d4
l1
l2
Code 0
Code 1
Code 2
Code 3
Code 4
31
(1.22)
M16 x 1.5
10
(.39)
30
(1.18)
9.5
(.37)
29.5
(1.16)
31
(1.22)
M18 x 1.5
10
(.39)
30
(1.18)
9.5
(.37)
29.5
(1.16)
31
(1.22)
M20 x 1.5
12
(.47)
30
(1.18)
9.5
(.37)
29.5
(1.16)
31
(1.22)
M22 x 1.5
12
(.47)
30
(1.18)
9.5
(.37)
29.5
(1.16)
 
 Metric Thread Table, With Dipstick

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Pipe Thread
d3
d4
l1
l2
Code 0
Code 1
Code 2
31
(1.22)
M16 x 1.5
10
(.39)
30
(1.18)
9.5
(.37)
29.5
(1.16)
31
(1.22)
M18 x 1.5
10
(.39)
30
(1.18)
9.5
(.37)
29.5
(1.16)
31
(1.22)
M20 x 1.5
12
(.47)
30
(1.18)
9.5
(.37)
29.5
(1.16)
31
(1.22)
M22 x 1.5
12
(.47)
30
(1.18)
9.5
(.37)
29.5
(1.16)