Aluminum
Magnetic Plugs

EN 554
Elesa Model TMA

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Plug: Aluminum
Seal: NBR rubber (Perbunan)

Shipping

Elesa® original design aluminum magnetic plugs.
These plugs have a built-in permanent magnet which attracts any ferric particles present in the oil.
To avoid demagnetization of plugs, they should be stored at a distance from one another.
Temperature resistant to 212°F (100°C).

See our Technical Section for pipe thread size details.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
BSPP Threads Table

Dimensions in:

millimeters
(inches)

Part Number
d1
Pipe Thread
d2
e~
l1
l2
l3
s
G 1/4"
6
(.24)
22
(.87)
9
(.35)
30
(1.18)
37
(1.46)
19
(.75)
G 3/8"
8
(.31)
25
(.98)
9
(.35)
31
(1.22)
38
(1.50)
22
(.87)
G 1/2"
8
(.31)
30
(1.18)
11
(.43)
34
(1.34)
41
(1.61)
26
(1.02)
G 3/4"
8
(.31)
37
(1.46)
12
(.47)
36
(1.42)
44
(1.73)
32
(1.26)