Metric Size,
Fluid Level Indicators with Protective Housing

EN 650.2
wo

Elesa Model HCX/P


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Protective external housing: Zinc die-cast
Indicator housing: Special transparent polyamide technopolymer plastic (PA 6-T)
Set screws and nuts: Steel, zinc-plated, blue passivated
O-rings: NBR rubber (Perbunan)
Contrast screen: White lacquered aluminum with two black marking lines/scale

Shipping

 

Elesa® original design fluid level indicators with protective housing.
Highly resistant to shocks, solvents, oils with additives, aliphatic and aromatic hydrocarbons, petrol, naphtha, phosphoric esters.  Avoid contact with hot water, alcohol and detergents containing alcohol.
Maximum continuous working temperature oil: 190°F (90°C).
Direct contact between fluid and contrast screen is avoided preventing yellowing to screen; can be removed prior to installation to customize markings.
Assembled using ultrasound welding to guarantee a perfect seal.
Scale of thermometer is 0-100°C / 32-210°F.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l1
+/-.5mm
d
Thread
l2
l3
l4
l5
l6
l7
l8
l9
s~
Max. Container
Wall
Type A
With
Contrast
Screen
Type B
With
Thermometer
127
(5.00)
M12 x 1.75
23
(.91)
80
(3.15)
169
(6.65)
23
(.91)
21
(.83)
25
(.98)
12
(.47)
103
(4.06)
12
(.47)