Metric Size,
Fluid Level Indicators with Temperature Sensor

EN 650.8
Elesa Model HCX+STL

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Indicator housing: Crystal-clear polyamide technopolymer plastic (PA -T)
Set screws, hex nuts, sensor housing: Steel, zinc-plated, blue passivated
Temperature sensor: Platinum resistor PT 100 (PTC)
O-ring: NBR rubber (Perbunan)
Contrast screen: White lacquered aluminum with two black marking lines

Shipping

 

Elesa® original design EN 650.8 fluid level indicators allow the fluid level of a container to be read from the outside. There is also the option to electrically detect the media temperature by means of a temperature sensor integrated in the lower casing section.
To do so, a plantinum resistor (PT 100) is used, the ohmic value of which increases virtually proportionally with the temperature in the range from 32°F (0°C) to 212°F (100°C).
The polyamide body consists of two parts, welded with ultrasound.
EN 650.8 fluid level indicators can also be used in pressurized containers. Pressure test results regarding resistance under pressure available upon request.
Highly resistant to aging, solvents. Avoid contact with hot water, alcohol and detergents containing alcohol.
High mechanical strength, protection class IP 65.
Maximum continuous working temperature: 190°F (90°C).

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l1
b
d
Thread
l2
l3
l4
l5
l6
l7
l8
s~
Max.
Wall Thickness
Max. Permissable Tightening Torque (Nm)
127
(5.00)
31
(1.22)
M12 x 1.75
23
(.91)
80
(3.15)
161
(6.34)
23
(.91)
17
(.67)
18
(.71)
26
(1.02)
12
(.47)
12
(.47)
254
(10.00)
35
(1.38)
M12 x 1.75
21
(.83)
203
(7.99)
291
(11.46)
26
(1.02)
18.5
(.73)
18
(.71)
24
(.94)
12
(.47)
10
(.39)