Metric Size,
Fluid Level Indicators

EN 654
Elesa Model HCK

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Indicator tube and cover: Crystal-clear polycarbonate
U-rail: Aluminum, anodized, natural color
End pieces: Technopolymer plastic (Polyamide PA), matte black
Set screw: Steel, zinc-plated, blue passivated

O-ring: NBR rubber (Perbunan)

Shipping

Due to the U-rail and cover, Elesa® original design EN 654 fluid level indicators are extremely stable and therefore suitable for long lengths. The fluid level can also be viewed from the side.
Temperature resistant to 212°F (100°C), resistant to alcohol but not solvents.
For special requirements of chemical, pressure,and temperature resistance, please contact us.
Other l1 lengths, temperature display, and electrical temperature monitoring available upon request.

Mounting Instructions
  Installation of EN 654 oil level indicators is very simple and economical. You need to drill two Ø 10.5 or Ø 12.5 mm (depending upon "d" thread) holes in the container wall, l1 center to center distance apart.
Oil level indicator can also be installed directly, i.e. without nuts, if the container wall has a mounting thread.
All individual parts necessary for the assembly are provided, including hex nuts, O-rings and serrated lock washers.
For a perfect seal using the O-rings, the screws should not be too strongly tightened (max. 12 Nm). Recommended roughness of the sealing surface is RA = 3 μm.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l1
b
d
Thread
l2
l3
l4
l5
l6
l7
s~
Max.
Wall Thickness
76
(3.00)
33
(1.30)
M10 x 1.5
20
(.79)
42
(1.65)
113
(4.45)
17
(.67)
18.5
(.73)
33
(1.30)
12
(.47)
127
(5.00)
33
(1.30)
M12 x 1.75
20
(.79)
71
(2.80)
164
(6.46)
28
(1.10)
18.5
(.73)
33
(1.30)
10
(.39)
176
(6.93)
33
(1.30)
M12 x 1.75
20
(.79)
120
(4.73)
213
(8.39)
28
(1.10)
18.5
(.73)
33
(1.30)
10
(.39)
254
(10.00)
33
(1.30)
M12 x 1.75
20
(.79)
198
(7.80)
291
(11.46)
28
(1.10)
18.5
(.73)
33
(1.30)
10
(.39)
381
(15.00)
33
(1.30)
M12 x 1.75
20
(.79)
325
(12.80)
418
(16.46)
28
(1.10)
18.5
(.73)
33
(1.30)
10
(.39)
508
(20.00)
33
(1.30)
M12 x 1.75
20
(.79)
452
(17.80)
545
(21.46)
28
(1.10)
18.5
(.73)
33
(1.30)
10
(.39)