Metric  Size,
Filler Breathers
with or without Splash Guard
With or without Dipstick

EN 663
wo
Elesa Models SFN, SFP and SFP+a



RoHS Compliant
 
Specification
Information

Cap: Special polyamide technopolymer plastic in RAL 2004 orange with "OIL" sign
Threaded body and bayonet: Matte black technopolymer plastic
Seal: NBR rubber (Perbunan)
Air filter: Polyester polyurethane foam mesh
Dipstick: Phosphated steel

Shipping

Elesa® original design technopolymer plastic filler breathers.
Breather caps can be connected by either a threaded fitting or a bayonet (BA) fitting and EN 664 or EN 664.1 filler strainers.
Splash guard device prevents oil loss. Especially suitable for use where oil is violently agitated and could be splashed against the breather cap.
The bayonet type can be secured by means of the attached chain.
Max. and Min. markings can easily be added to the flats of the dipstick.
Version without splash guard or filter available upon request; some additional sizes with splash guard and filter also available upon request.
Dipsticks in special lengths or with marking lines available upon request.
Resistant to solvents, oils, grease and other chemical agents.
Maximum continuous working temperature: 250°F (120°C).

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Type 1 - BSPP Threads, With Splash Guard, No Filter

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Pipe Thread
d4
d6
l1
l3
l6
Type A
Without Dipstick
Type B
With Dipstick
70
(2.76)
G 2"
68
(2.68)
23
(.91)
17
(.67)
59
(2.32)
179
(7.05)
Type 2 - BSPP Threads, With Splash Guard and Filter

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Pipe Thread
d3
Bayonet
BA
d4
d5
d6
d7
l1
l2
l3
l4
l5
l6
Type A
Without Dipstick
Type B
With
Dipstick
70
(2.76)
G 3/4"
--
68
(2.68)
35
(1.38)
16
(.63)
--
15
(.59)
6
(.24)
63
(2.48)
--
--
173
(6.81)
70
(2.76)
G 1 1/4"
--
68
(2.68)
--
23
(.91)
--
17
(.67)
--
59
(2.32)
--
--
179
(7.05)
70
(2.76)
G 2"
--
68
(2.68)
--
23
(.91)
--
17
(.67)
--
59
(2.32)
--
--
179
(7.05)
70
(2.76)
--
BA 39
68
(2.68)
--
--
23
(.91)
--
--
--
14
(.55)
56
(2.20)
179
(7.05)
Type 3 - BSPP Threads, Without Splash Guard, with Filter

Dimensions in:

millimeters
(inches)

Part Number
Without Dipstick
d1
d2
Pipe Thread
d3
Bayonet
BA
d4
d5
d6
d7
l1
l2
l3
l4
l5
l6
70
(2.76)
G 3/4"
--
68
(2.68)
35
(1.38)
16
(.63)
--
15
(.59)
6
(.24)
63
(2.48)
--
--
173
(6.81)
70
(2.76)
G 1 1/4"
--
68
(2.68)
--
23
(.91)
--
17
(.67)
--
59
(2.32)
--
--
179
(7.05)
70
(2.76)
G 2"
--
68
(2.68)
--
23
(.91)
--
17
(.67)
--
59
(2.32)
--
--
179
(7.05)
70
(2.76)
--
BA 39
68
(2.68)
--
--
23
(.91)
--
--
--
14
(.55)
56
(2.20)
179
(7.05)