Metric Size,
Filler Strainer Units
Side Installation, With or Without Bayonet

EN 664.1
wo

Elesa Models PLRF+C and PLRB+C


RoHS Compliant
 
Specification
Information

Threaded flange: Glass reinforced technopolymer plastic (Polyamide PA), matte black
Flange for fitting bayonet: Steel, zinc plated, blue passivated
Filler strainer: Technopolymer plastic (Polypropylene PP), matte black
Gasket in cork impregnated with rubber

Shipping

Elesa® original design filler strainer units.
EN 664.1 filler strainers are available with mounting flange for threaded or bayonet (BA) connection. Filler strainers prevent the entrance of coarse impurities during the refilling process.
The side flange is fitted with 7 M6 screws on the wall of the tank. When installing the flange it is important that these are not overtightened (max. torque 8 Nm) to prevent deformation of the flange and possible weakening of the seal.
Mounting screws not included.
Mounting flange without filler strainer available upon request.
Maximum continuous working temperature: 190°F (90°C).
Breather caps EN 663, EN 774 and EN 744.1 must be ordered separately.

Front View and Drilling Example

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
BSPP Threads Table

Dimensions in:

millimeters
(inches)

Part Number
d1
Thread
d2
Bayonet
BA
d3
d4
h1
h2
l1
l2
s
Threaded
Type
Bayonet
Type
G 1 1/4
BA 39
49
(1.93)
7
(.28)
18
(.71)
92
(3.62)
148
(5.83)
117
(4.61)
7
(.28)