Metric Size,
Filler Strainer Units
Vertical Installation, With or Without Bayonet

EN 664
wo

Elesa Models FRF+C and FRB+C


RoHS Compliant
 
Specification
Information

Threaded flange: Glass reinforced technopolymer plastic (Polyamide PA), matte black
Flange for fitting bayonet: Steel, zinc plated, blue passivated
Filler strainer: Technopolymer plastic (Polypropylene PP), matte black
Gasket in cork impregnated with rubber
Self-tapped sheet metal screws are supplied

Shipping

Elesa® original design filler strainer units.
EN 664 filler strainers are available with mounting flange for threaded or bayonet (BA) connection. Filler strainers prevent the entrance of coarse impurities during the refilling process.
Mounting flange without filler strainer available upon request.
Maximum continuous working temperature: 190°F (90°C).
Breather caps EN 663, EN 774 and EN 744.1 must be ordered separately.

Mounting Dimensions
(Drilling Example)

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
BSPP Threads Table

Dimensions in:

millimeters
(inches)

Part Number
d1
Thread
d2
Bayonet
BA
l1
d3
d4
d5
d6
l2
l3
l4
l5
Threaded
Type
Bayonet
Type
--
G 1 1/4
--
94
(3.70)
83
(3.27)
56
(2.20)
--
49
(1.93)
23
(.91)
9
(.35)
--
--
--
--
BA 39
94
(3.70)
83
(3.27)
--
58
(2.28)
49
(1.93)
--
--
20
(.79)
7
(.28)