Metric Size, Aluminum
Label Disks for Oil Plugs

EN 740.1 / EN 745.1 /
EN 747.1

Elesa Model MH

RoHS Compliant
 

Specification
Information
Label disk: Aluminum, matte anodized finish, with self-adhesive back
Graphic symbols for "drain," "plain" and "fill," according to DIN standards

Shipping

Elesa® original design aluminum label disks can be used on EN 740, 745 and 747 oil plugs.
Maximum continuous working temperature: 270°F (130°C).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d3
GN 740.1
Drain Symbol
GN 745.1
Plain
GN 747.1
Fill Symbol
15
(.59)
17.5
(.69
21
(.83)
25
(.98)
31
(1.22)