Technopolymer Plastic
Hexagon Socket Threaded Pipe Plugs
With NBR Synthetic Rubber Seal

EN 746
wo

Elesa Model TCE


RoHS Compliant
 
Specification
Information

Body: Technopolymer plastic (Polypropylene PA), glass fiber reinforced, matte black
Seal: NBR synthetic rubber

Elesa® original design technopolymer plastic hexagon socket threaded pipe plugs.
The seal is retained in a groove undercut in the mating face, which prevents it from dropping out and from extruding when the plug is tightened. For this reason the seal can be of a softer material which offers better sealing.  
Threaded pipe plug: maximum heat resistance: 120°C (250°F).  

See our Technical Section for pipe thread size details.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
BSPP Parallel Thread Table

Dimensions in:

millimeters
(inches)

Part Number
d1
Pipe Thread
d2
(h14)
l1
l2
s
G 1/4" 
20
(.79)
9
(.35)
3
(.12)

6
(.24)

G 3/8" 
22
(.87)
9
(.35)
4
(.16)
8
(.31)
G 1/2" 
28
(1.10)
11
(.43)
4
(.16)
10
(.39)
G 3/4" 
32
(1.26)
12
(.47)
4.5
(.18)
12
(.47)