Inch Size,
Oil Fill Plugs
Plastic, with or without Dipstick

EN 747
Elesa Model TCD/TCDF


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Glass-fiber reinforced technopolymer, matte black finish 
Packing ring: Flat NBR synthetic rubber
Dipstick: Steel, phosphated
Graphic symbol "fill" according to DIN standards

Type A - Without dipstick
Type B - With dipstick

Coding 1 - without side breather hole
Coding 2 - with side breather hole

Shipping

Elesa® original design technopolymer plastic oil fill plugs.
Resistant to solvents, oils, grease and other chemical agents.
The dipstick has two flat sides on which the MAX-MIN oil levels can easily be marked.
An adequate tightening torque (see table) is recommended when screwing the plug so as to guarantee optimal tightness without any elastic deformation.
Metric and BSPP threads available upon request.
Temperature resistant to 212°F (100°C).

See our Technical Section for pipe thread size details.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Without Dipstick, NPT Pipe Thread Table

Dimensions in:

inches
(millimeters)

Part Number
d1
Pipe Thread
d2
Breather
Hole Dia.
d3
l1
l2
s
e
without hole
with hole
1/4 NPT
.08
(2)
.59
(15)
.35
(9)
.59
(15)
.75
(19)
.85
(21.5)
3/8 NPT
.08
(2)
.69
(17.5)
.35
(9)
.59
(15)
.87
(22)
.98
(25)
1/2 NPT
.08
(2)
.81
(21)
.43
(11)
.71
(18)
1.02
(26)
1.16
(29.5)
3/4 NPT
.08
(2)
.98
(25)
.47
(12)
.79
(20)
1.26
(32)
1.44
(36.5)
 
Without Dipstick, BSPP Parallel Thread Table

Dimensions in:

inches
(millimeters)

Part Number
d1
Pipe Thread
d2
Breather
Hole Dia.
d3
l1
l2
s
e
without hole
with hole
G 1/8
.08
(2)
.59
(15)
.35
(9)
.59
(15)
.75
(19)
.85
(21.5)
G 1/4
.08
(2)
.59
(15)
.35
(9)
.59
(15)
.75
(19)
.85
(21.5)
G 3/8
.08
(2)
.69
(17.5)
.35
(9)
.59
(15)
.87
(22)
.98
(25)
G 1/2
.08
(2)
.81
(21)
.43
(11)
.71
(18)
1.02
(26)
1.16
(29.5)
G 3/4
.08
(2)
.98
(25)
.47
(12)
.79
(20)
1.26
(32)
1.44
(36.5)
G1
.08
(2)
1.22
(31)
.51
(13)
.87
(22)
1.50
(38)
1.73
(44)
G 11/4
.08
(2)
1.50
(38)
.55
(14)
.94
(24)
1.81
(46)
2.07
(52.5)
G 11/2
.08
(2)
1.81
(46)
.59
(15)
1.02
(26)
2.17
(55)
2.48
(63)
 
Without Dipstick, Metric Thread Table

Dimensions in:

millimeters
(inches)

Part Number
d1
Pipe Thread
d2
Breather
Hole Dia.
d3
l1
l2
s
e
without hole
with hole
M10 x 1.5
2
(.08)
15
(.59)
9
(.35)
15
(.59)
19
(.75)
21.5
(.85)
M12 x 1.5
2
(.08)
15
(.59)
9
(.35)
15
(.59)
19
(.75)
21.5
(.85)
M14 x 1.5
2
(.08)
15
(.59)
9
(.35)
15
(.59)
19
(.75)
21.5
(.85)
M16 x 1.5
2
(.08)

17.5
(69)

9
(.35)
15
(.59)
22
(.87)
25
(.98)
M18 x 1.5
2
(.08)
21
(.81)
11
(.43)
18
(.71)
26
(1.02)
29.5
(1.16)
M20 x 1.5
2
(.08)
21
(.81)
11
(.43)
18
(.71)
26
(1.02)
29.5
(1.16)
M22 x 1.5
2
(.08)
25
(.98)
12
(.47)
20
(.79)
32
(1.26)
36.5
(1.44)
M25 x 1.5
2
(.08)
25
(.98)
12
(.47)
20
(.79)
32
(1.26)
36.5
(1.44)
M26 x 1.5
2
(.08)
25
(.98)
12
(.47)
20
(.79)
32
(1.26)
36.5
(1.44)
M35 x 1.5
2
(.08)
31
(1.22)
13
(.51)
22
(.87)
38
(1.50)
44
(1.73)
M40 x 1.5
2
(.08)
38
(1.50)
14
(.55)
24
(.94)
46
(1.81)
52.5
(2.07)
 
With Dipstick, BSPP Parallel Thread Table

Dimensions in:

inches
(millimeters)

Part Number
d1
Pipe Thread
d2
Breather
Hole Dia.
d3
l1
l2
l3
s
e
without hole
with hole
--
G 1/8
.08
(2)
.59
(15)
.35
(9)
.59
(15)
4.72
(120)
.75
(19)
.85
(21.5)
--
G 1/4
.08
(2)
.59
(15)
.35
(9)
.59
(15)
4.72
(120)
.75
(19)
.85
(21.5)
G 3/8
.08
(2)
.69
(17.5)
.35
(9)
.59
(15)
4.72
(120)
.87
(22)
.98
(25)
G 1/2
.08
(2)
.81
(21)
.43
(11)
.71
(18)
7.68
(195)
1.02
(26)
1.16
(29.5)
G 3/4
.08
(2)
.98
(25)
.47
(12)
.79
(20)
7.68
(195)
1.26
(32)
1.44
(36.5)
G1
.08
(2)
1.22
(31)
.51
(13)
.87
(22)
7.68
(195)
1.50
(38)
1.73
(44)
G 11/4
.08
(2)
1.50
(38)
.55
(14)
.94
(24)
7.68
(195)
1.81
(46)
2.07
(52.5)
G 11/2
.08
(2)
1.81
(46)
.59
(15)
1.02
(26)
7.68
(195)
2.17
(55)
2.48
(63)
 
With Dipstick, Metric Thread Table

Dimensions in:

millimeters
(inches)

Part Number
d1
Pipe Thread
d2
Breather
Hole Dia.
d3
l1
l2
l3
s
e
without hole
with hole
--
M10 x 1.5
2
(.08)
15
(.59)
9
(.35)
15
(.59)
120
(4.72)
19
(.75)
21.5
(.85)
--
M12 x 1.5
2
(.08)
15
(.59)
9
(.35)
15
(.59)
120
(4.72)
19
(.75)
21.5
(.85)
--
M14 x 1.5
2
(.08)
15
(.59)
9
(.35)
15
(.59)
120
(4.72)
19
(.75)
21.5
(.85)
M16 x 1.5
2
(.08)

17.5
(69)

9
(.35)
15
(.59)
120
(4.72)
22
(.87)
25
(.98)
M18 x 1.5
2
(.08)
21
(.81)
11
(.43)
18
(.71)
195
(7.68)
26
(1.02)
29.5
(1.16)
M20 x 1.5
2
(.08)
21
(.81)
11
(.43)
18
(.71)
195
(7.68)
26
(1.02)
29.5
(1.16)
M22 x 1.5
2
(.08)
25
(.98)
12
(.47)
20
(.79)
195
(7.68)
32
(1.26)
36.5
(1.44)
M25 x 1.5
2
(.08)
25
(.98)
12
(.47)
20
(.79)
195
(7.68)
32
(1.26)
36.5
(1.44)
M26 x 1.5
2
(.08)
25
(.98)
12
(.47)
20
(.79)
195
(7.68)
32
(1.26)
36.5
(1.44)
M35 x 1.5
2
(.08)
31
(1.22)
13
(.51)
22
(.87)
195
(7.68)
38
(1.50)
44
(1.73)
M40 x 1.5
2
(.08)
38
(1.50)
14
(.55)
24
(.94)
195
(7.68)
46
(1.81)
52.5
(2.07)