Metric  Size,
Filler Breathers
With or without Dipstick

EN 774
Elesa Model SFW



RoHS Compliant
 
Specification
Information

Cap: Special polyamide technopolymer plastic in RAL 2004 orange
Threaded body and bayonet: Matte black technopolymer plastic
Seal: NBR rubber (Perbunan)
Air filter: Polyester polyurethane foam mesh
Dipstick: Phosphated steel
Thrust springs: Stainless steel

Shipping

Elesa® original design technopolymer plastic filler breathers.
Breather caps can be connected by either a threaded fitting or a bayonet (BA) fitting and EN 664 or EN 664.1 filler strainers.
The bayonet type can be secured by means of the attached chain.
Max. and Min. markings can easily be added to the flats of the dipstick.
Dipsticks in special lengths or with marking lines available upon request.
Resistant to solvents, oils, grease and other chemical agents.
Maximum continuous working temperature: 250°F (120°C).

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
BSPP Threads Table, Without Dipstick

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Pipe Thread
Bayonet
BA
d3
d4
d5
l1
l2
l3
l4
l5
l6
Opening Pressure
350 mbar
Opening Pressure
700 mbar*
57
(2.24)
G 3/4"
--
35
(1.38)
16
(.63)
56
(2.20)
13
(.51)
6
(.24)
48
(1.89)
--
--
--
70
(2.76)
G 3/4"
--
35
(1.38)
16
(.63)
68
(2.68)
15
(.59)
6
(.24)
63
(2.48)
--
--
188
(7.40)
70
(2.76)
G 1 1/4"
--
--
25
(.98)
68
(2.68)
17
(.67)
--
59
(2.32)
--
--
195
(7.68)
70
(2.76)
G 2"
--
--
25
(.98)
68
(2.68)
17
(.67)
--
59
(2.32)
--
--
--
70
(2.76)
--
BA 39
--
25
(.98)
68
(2.68)
--
--
--
14
(.55)
56
(2.20)
195
(7.68)
*Not available from stock, requires a minimum order quantity
BSPP Threads Table, With Dipstick

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Pipe Thread
Bayonet
BA
d3
d4
d5
l1
l2
l3
l4
l5
l6
Opening Pressure
350 mbar
Opening Pressure
700 mbar*
70
(2.76)
G 3/4"
--
35
(1.38)
16
(.63)
68
(2.68)
15
(.59)
6
(.24)
63
(2.48)
--
--
188
(7.40)
70
(2.76)
G 1 1/4"
--
--
25
(.98)
68
(2.68)
17
(.67)
--
59
(2.32)
--
--
195
(7.68)
70
(2.76)
--
BA 39
--
25
(.98)
68
(2.68)
--
--
--
14
(.55)
56
(2.20)
195
(7.68)
*Not available from stock, requires a minimum order quantity