Metric Size, Steel
Threaded Plugs
GN 252
GN 252


RoHS Compliant
GN 252 GN 252
Specification
Information
Body: Steel, black oxide finish
European standard 5.8 grade
Type A - Without thread coating
Type PRB - With thread coating (polyamide overall thread coating)

Threaded plugs can be used as a spring retention unit as shown above or as a plug to keep debris from entering into a critical threaded area.
The PRB thread coating (polyamide overall thread coating) acts as a clamping lock, preventing the locking screw from being inadvertently being loosened and becoming detached.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d
Thread
h A/F
Type A Type PRB
P23
Download the CAD
252-M12X1.5-PRB
Download the CAD
M12 x 1.5 10
(.39)
6
(.24)
P24
Download the CAD
252-M16X1.5-PRB
Download the CAD
M16 x 1.5 10
(.39)
8
(.31)
P25
Download the CAD
252-M20X1.5-PRB
Download the CAD
M20 x 1.5 12
(.47)
10
(.39)
P26
Download the CAD
252-M24X1.5-PRB
Download the CAD
M24 x 1.5 12
(.47)
14
(.55)
P27
Download the CAD
252-M27X1.5-PRB
Download the CAD
M27 x 1.5 12
(.47)
14
(.55)
P28
Download the CAD
252-M30X1.5-PRB
Download the CAD
M30 x 1.5 12
(.47)
17
(.67)
P29
Download the CAD
252-M33X1.5-PRB
Download the CAD
M33 x 1.5 12
(.47)
17
(.67)