Aluminum
Threaded Plugs
With Finger Grip, With VITON® Seal

GN 442

 

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Body: Aluminum, tumbled matte finish or black plastic coated finish
Seal: VITON® (FPM)

Shipping

GN 442 threaded plugs have an external diameter d1 matching the screw-in holes for DIN 3852 pipe bolt connections.
The seal is embedded in a radial recess on the plane side, which makes the seal captive, so it cannot be squeezed out during tightening. The seal is also relatively soft, enhancing the sealing effect even on uneven surfaces.
Threaded plugs with dipstick available upon request.
VITON® seal: maximum heat resistance: 200°C (390°F).
For version with NBR seal, see GN 441.

See our Technical Section for pipe thread size details.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Metric Thread Table

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread
d3
Vent
Hole
d4
Intern.
Thread
l1
+/- .5 mm
l2 l3 s t min.
Tumbled Finish Black Plastic Finish
With Vent Without Vent

With Vent

Without Vent
442-22-M16X1,5-2-BL
Download the CAD
442-22-M16X1,5-1-BL
Download the CAD
442-22-M16X1,5-2-SW
Download the CAD
442-22-M16X1,5-1-SW
Download the CAD
22
(.87)
M16 x 1.5  2
(.08)
M5  x .8 26
(1.02)
8
(.31)
15
(.59)
5
(.20)
8
(.31)
442-26-M20X1,5-2-BL
Download the CAD
442-26-M20X1,5-1-BL
Download the CAD
442-26-M20X1,5-2-SW
Download the CAD
442-26-M20X1,5-1-SW
Download the CAD
26
(1.02)
M20 x 1.5  2
(.08)
M5  x .8 27.5
(1.08)
8.5
(.33)
16
(.63)
5
(.20)
8
(.31)
442-32-M26X1,5-2-BL
Download the CAD
442-32-M26X1,5-1-BL
Download the CAD
442-32-M26X1,5-2-SW
Download the CAD
442-32-M26X1,5-1-SW
Download the CAD
32
(1.26)
M26 x 1.5  2
(.08)
M5  x .8 29
(1.14)
9
(.35)
17
(.67)
6
(.24)
8
(.31)
BSPP Parallel Thread Table

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread
d3
Vent
Hole
d4
Internal
Thread
l1
+/- .5 mm
l2 l3 s t min.
Tumbled Finish Black Plastic Finish
With Vent Without Vent

With Vent

Without Vent
442-22-G3/8-2-BL
Download the CAD
442-22-G3/8-1-BL
Download the CAD
442-22-G3/8-2-SW
Download the CAD
442-22-G3/8-1-SW
Download the CAD
22
(.87)
G 3/8"  2
(.08)
M5  x .8 26
(1.02)
8
(.31)
15
(.59)
5
(.20)
8
(.31)
442-26-G1/2-2-BL
Download the CAD
442-26-G1/2-1-BL
Download the CAD
442-26-G1/2-2-SW
Download the CAD
442-26-G1/2-1-SW
Download the CAD
26
(1.02)
G 1/2"  2
(.08)
M5  x .8 27.5
(1.08)
8.5
(.33)
16
(.63)
5
(.20)
8
(.31)
442-32-G3/4-2-BL
Download the CAD
442-32-G3/4-1-BL
Download the CAD
442-32-G3/4-2-SW
Download the CAD
442-32-G3/4-1-SW
Download the CAD
32
(1.26)
G 3/4"  2
(.08)
M5  x .8 29
(1.14)
9
(.35)
17
(.67)
6
(.24)
8
(.31)
442-40-G1-2-BL
Download the CAD
442-40-G1-1-BL
Download the CAD
442-40-G1-2-SW
Download the CAD
442-40-G1-1-SW
Download the CAD
40
(1.57)
G 1"  2
(.08)
M5  x .8 32.5
(1.28)
11
(.43)
18
(.71)
7
(.28)
8
(.31)