Connector Pieces
For GN 880 Oil Drain Valves

GN 880.1


RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Connecting nut with hose liner: Brass
Connector elbow (45° / 90°): Copper
O-Ring: Rubber NBR (Perbunan)
Drain hose: PVC, transparent
Hose clip: Steel, zinc plated
Plug: Plastic, LD-PE
Type A: Straight connector
Type B: 45° connector
Type C: 90° connector

Shipping

GN 880.1 connector pieces are used in connection with GN 880 oil drain valves.
Screwing on the connector piece to the GN 880 oil drain valve activates the valve plate of the oil drain valve, allowing the oil to flow through the hose into a pan.
The hose plug prevents the remaining oil from dripping out after discharging.
Other hose lengths and drain hoses reinforced with internal nylon webbing are available upon request.

See our Technical Section for pipe thread size details.
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
With Drain Hose

Dimensions in:

millimeters
(inches)

Part Number d1
Connection thread
for GN 880
Hose Length
l
d2
Nipple
d3
Nominal Hose I.D.
Type A Type B Type C
880.1-22-A-250-T
Download the CAD
880.1-22-B-250-T
Download the CAD
880.1-22-C-250-T
Download the CAD
M22 x 1.5 250
(9.84)
15
(.59)
14
(.55)
880.1-22-A-500-T
Download the CAD
880.1-22-B-500-T
Download the CAD
880.1-22-C-500-T
Download the CAD
500
(19.69)
880.1-22-A-1000-T
Download the CAD
880.1-22-B-1000-T
Download the CAD
880.1-22-C-1000-T
Download the CAD
1000
(39.37)
880.1-26-A-250-T
Download the CAD
880.1-26-B-250-T
Download the CAD
880.1-26-C-250-T
Download the CAD
M26 x 1.5 250
(9.84)
20
(.79)
19
(.75)
880.1-26-A-500-T
Download the CAD
880.1-26-B-500-T
Download the CAD
880.1-26-C-500-T
Download the CAD
500
(19.69)
880.1-26-A-1000-T
Download the CAD
880.1-26-B-1000-T
Download the CAD
880.1-26-C-1000-T
Download the CAD
1000
(39.37)
Without Drain Hose

Dimensions in:

millimeters
(inches)

Part Number d1
Connection thread
for GN 880
d2
Nipple
Type A Type B Type C
880.1-22-A
Download the CAD
880.1-22-B
Download the CAD
880.1-22-C
Download the CAD
M22 x 1.5 15
(.59)
880.1-26-A
Download the CAD
880.1-26-B
Download the CAD
880.1-26-C
Download the CAD
M26 x 1.5 20
(.79)