Brass
Breather Valves

GN 883


RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Valve body: Brass
Ball: Stainless steel, AISI 5210
Spring: Stainless steel, AISI 301
Sealing washer: DIN 7603 A, soft iron 1.0338 (for d1 = M10 x 1: nylon, PA6)
Breather cap (Type B): Black plastic
Type A - Short style, without cap
Type B - Tall style, with plastic breather cap

Shipping

Once the opening pressure given in the table is exceeded, GN 883 breather valves will vent into a container and so protect against excessive internal container pressure.
They also feature very compact dimensions.
The simple function principle (pressure spring / ball) ensures long and trouble-free use of the valve. The installation position is vertical to the top.
Temperature resistant from -22° F to 212° F (-30° C to +100° C).

See our Technical Section for pipe thread size details.
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Metric Thread Table

Dimensions in:

millimeters
(inches)

Part Number d1
Thread
Opening Pressure
in mbar
d2 d3 e1 e2 l1 l2 l3 l4 l5 A/F Ca. air passage
l/min.
Type A Type B min. max. Type A Type B Type A Type B
883-M10X1-20-A-MS
Download the CAD
883-M10X1-20-B-MS
Download the CAD
M10 x 1 20 80 17
(.67)
13
(.51)
16
(.63)
18.5
(.73)
6
(.24)
6
(.24)
8
(.31)
7
(.28)
18.5
(.73)
14
(.55)
17
(.67)
1.2
(.05)
1.8
(.07)
883-M10X1-160-A-MS
Download the CAD
883-M10X1-160-B-MS
Download the CAD
M10 x 1 160 240 17
(.67)
13
(.51)
16
(.63)
18.5
(.73)
6
(.24)
6
(.24)
8
(.31)
7
(.28)
18.5
(.73)
14
(.55)
17
(.67)
1.2
(.05)
1.8
(.07)
883-M12X1.5-20-A-MS
Download the CAD
883-M12X1.5-20-B-MS
Download the CAD
M12 x 1.5 20 80 18
(.71)
13
(.51)
19.5
(.77)
18.5
(.73)
6.5
(.26)
6
(.24)
7.5
(.30)
7
(.28)
19
(.75)
17
(.67)
17
(.67)
1.2
(.05)
1.8
(.07)
883-M12X1.5-160-A-MS
Download the CAD
883-M12X1.5-160-B-MS
Download the CAD
M12 x 1.5 160 240 18
(.71)
13
(.51)
19.5
(.77)
18.5
(.73)
6.5
(.26)
6
(.24)
7.5
(.30)
7
(.28)
19
(.75)
17
(.67)
17
(.67)
1.2
(.05)
1.8
(.07)
883-M14X1.5-20-A-MS
Download the CAD
883-M14X1.5-20-B-MS
Download the CAD
M14 x 1.5 20 80 20
(.79)
13
(.51)
19.5
(.77)
18.5
(.73)
6.5
(.26)
6
(.24)
7.5
(.30)
7.5
(.30)
19
(.75)
17
(.67)
17
(.67)
1.2
(.05)
1.8
(.07)
883-M14X1.5-160-A-MS
Download the CAD
883-M14X1.5-160-B-MS
Download the CAD
M14 x 1.5 160 240 20
(.79)
13
(.51)
19.5
(.77)
18.5
(.73)
6.5
(.26)
6
(.24)
7.5
(.30)
7.5
(.30)
19
(.75)
17
(.67)
17
(.67)
1.2
(.05)
1.8
(.07)
883-M16X1.5-20-A-MS
Download the CAD
883-M16X1.5-20-B-MS
Download the CAD
M16 x 1.5 20 80 22
(.87)
13
(.51)
25
(.98)
24
(.94)
9
(.35)
11
(.43)
7.5
(.30)
7.5
(.30)
19
(.75)
22
(.87)
22
(.87)
1.2
(.05)
1.8
(.07)
883-M16X1.5-160-A-MS
Download the CAD
883-M16X1.5-160-B-MS
Download the CAD
M16 x 1.5 160 240 22
(.87)
13
(.51)
25
(.98)
24
(.94)
9
(.35)
11
(.43)
7.5
(.30)
7.5
(.30)
19
(.75)
22
(.87)
22
(.87)
1.2
(.05)
1.8
(.07)
BSPP Parallel Thread Table

Dimensions in:

millimeters
(inches)

Part Number d1
Thread
Opening Pressure
in mbar
d2 d3 e1 e2 l1 l2 l3 l4 l5 A/F Ca. air passage
l/min.
Type A Type B min. max. Type A Type B Type A Type B
883-G1/4-20-A-MS
Download the CAD
883-G1/4-20-B-MS
Download the CAD
G 1/4 20 80 20
(.79)
13
(.51)
19.5
(.77)
18.5
(.73)
6.5
(.26)
6
(.24)
7.5
(.30)
7.5
(.30)
19
(.75)
17
(.67)
17
(.67)
1.2
(.05)
1.8
(.07)
883-G1/4-160-A-MS
Download the CAD
883-G1/4-160-B-MS
Download the CAD
G 1/4 160 240 20
(.79)
13
(.51)
19.5
(.77)
18.5
(.73)
6.5
(.26)
6
(.24)
7.5
(.30)
7.5
(.30)
19
(.75)
17
(.67)
17
(.67)
1.2
(.05)
1.8
(.07)
883-G3/8-20-A-MS
Download the CAD
883-G3/8-20-B-MS
Download the CAD
G 3/8 20 80 22
(.87)
13
(.51)
25
(.98)
24
(.94)
9
(.35)
11
(.43)
7.5
(.30)
7.5
(.30)
19
(.75)
22
(.87)
22
(.87)
1.2
(.05)
1.8
(.07)
883-G3/8-160-A-MS
Download the CAD
883-G3/8-160-B-MS
Download the CAD
G 3/8 160 240 22
(.87)
13
(.51)
25
(.98)
24
(.94)
9
(.35)
11
(.43)
7.5
(.30)
7.5
(.30)
19
(.75)
22
(.87)
22
(.87)
1.2
(.05)
1.8
(.07)
883-G1/2-20-A-MS
Download the CAD
883-G1/2-20-B-MS
Download the CAD
G 1/2 20 80 26
(1.02)
13
(.51)
31
(1.22)
29
(1.14)
8.5
(.33)
11
(.43)
8
(.31)
8
(.31)
19.5
(.77)
27
(1.06)
27
(1.06)
1.2
(.05)
1.8
(.07)
883-G1/2-160-A-MS
Download the CAD
883-G1/2-160-B-MS
Download the CAD
G 1/2 160 240 26
(1.02)
13
(.51)
31
(1.22)
29
(1.14)
8.5
(.33)
11
(.43)
8
(.31)
8
(.31)
19.5
(.77)
27
(1.06)
27
(1.06)
1.2
(.05)
1.8
(.07)
883-G3/4-20-A-MS
Download the CAD
883-G3/4-20-B-MS
Download the CAD
G 3/4 20 80 32
(1.26)
13
(.51)
37
(1.46)
35
(1.38)
8.5
(.33)
11
(.43)
8
(.31)
8
(.31)
19.5
(.77)
32
(1.26)
32
(1.26)
1.2
(.05)
1.8
(.07)
883-G3/4-160-A-MS
Download the CAD
883-G3/4-160-B-MS
Download the CAD
G 3/4 160 240 32
(1.26)
13
(.51)
37
(1.46)
35
(1.38)
8.5
(.33)
11
(.43)
8
(.31)
8
(.31)
19.5
(.77)
32
(1.26)
32
(1.26)
1.2
(.05)
1.8
(.07)