Metric Size, Nylon Plastic
Oil Plugs

with Breather

TA1-2
wo
TA1-2
RoHS Compliant
  TA1-2

Specification
Red nylon plastic, screw-fit
Available with or without dipstick ("L" Dim.)
Complete with unmounted anti-oil synthetic rubber
gaskets.

Information
Heat resistance: 176° F (80° C)
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters

Part Number
A
D Thread
C
B
E
L
25
M14 x 1.5
13
18
--
--
25
M18 x 1.5
13
18
4
72
25
M18 x 1.5
13
18
--
--