Metric Size,
Oil Plugs with Dipstick

 

TAO / TCA
wo
TAO / TCA
RoHS Compliant
  TAO / TCA

Specification
Oil plug body: Black nylon plastic, threaded
Thread: BSPP - British Standard Pipe Parallel
DIpstick: Zinc-plated steel
Comes complete with unassembled oil-resistant synthetic rub-
ber gaskets. Vent supplied upon request.

Information
Plugs are available with or without "oil" label.
Maximum heat resistance of nylon plastic: 194° F (90° C).

See our Technical Section for pipe thread size details.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
D
Pipe Thread
E
B
C
d
L
Without
Label
With
"Oil" Label
G 1/4"
17
(.67)
6
(.24)
10
(.39)
5
(.20)
180
(7.09)
G 1/4"
22
(.87)
7
(.28)
10
(.39)
5
(.20)
180
(7.09)
G 3/8"
22
(.87)
7
(.28)
11
(.43)
5
(.20)
180
(7.09)
G 1/2"
26
(1.02)
7
(.28)
12
(.47)
5
(.20)
180
(7.09)
G 3/4"
32
(1.26)
8
(.31)
12
(.47)
5
(.20)
180
(7.09)
G 1"
38
(1.50)
9
(.35)
13
(.51)
5
(.20)
180
(7.09)