Plastic,
Oil Level Sight Glasses
With Synthetic Rubber Gasket
TLT
TLT
RoHS Compliant

TLT
TLT
Specification
Information
Sight glass: Transparent high resistance polyamide
Gasket: Oil resistant NBR synthetic rubber--comes unassembled

A low cost choice for light duty applications.
Maximum heat resistance of nylon plastic: 194° F (90° C).

See our Technical Section for pipe thread size details.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
BSPP Parallel Thread Table

Dimensions in:

millimeters
(inches)

Part
Number
D
Pipe Thread
H
E
A
G 1/4"
6
(.24)
17
(.67)
20
(.79)
G 3/8"
7
(.28)
19
(.75)
22
(.87)
G 1/2"
8
(.31)
24
(.94)
28
(1.10)
G 3/4"
11
(.43)
28
(1.10)
33
(1.30)
G 1"
13
(.51)
36
(1.42)
42
(1.65)
G 1 1/4"
12
(.47)
46
(1.81)
54
(2.13)