Metric Size, Nylon Plastic
Oil Drain / Filling Plugs
TO
wo
TO

RoHS Compliant
TO
TO

Specification
Plug body: Black nylon plastic, threaded
Thread: BSPP British Standard Pipe Parallel
Comes complete with unassembled oil-resistant synthetic rub-
ber gaskets

Information
Plugs are available with a filling label, draining label, or filling label with breather. Plugs also available with no label or no label with breather.
Maximum heat resistance of nylon plastic: 194° F (90° C).

See our Technical Section for pipe thread size details.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number D
Pipe Thread
E
H
With Filling
Label
With Draining
Label
6312030
Download the CAD
6312032
Download the CAD
G 1/4" 17
(.67)
10
(.39)
6312020
Download the CAD
6312022
Download the CAD
G 1/4" 22
(.87)
10
(.39)
6312025
Download the CAD
6312027
Download the CAD
G 3/8" 22
(.87)
11
(.43)
6312015
Download the CAD
6312017
Download the CAD
G 1/2" 26
(1.02)
12
(.47)
6312010
Download the CAD
6312012
Download the CAD
G 3/4" 32
(1.26)
12
(.47)
6312035
Download the CAD
6312037
Download the CAD
G 1" 38
(1.50)
13
(.51)

 With Filling Label with Breather
Part
Number
D
Pipe Thread
E
A/F
H
6312034
Download the CAD
G 1/4" 17 10
6312024
Download the CAD
G 1/4" 22 10
6312029
Download the CAD
G 3/8" 22 11
6312019
Download the CAD
G 1/2" 26 12
6312014
Download the CAD
G 3/4" 32 12
6312039
Download the CAD
G 1" 38 18

 Without Label
Part Number D
Pipe Thread
E
A/F
H
Plain, No
Label
No Label
With Breather
6312505
Download the CAD
6312555
Download the CAD
G 1/4" 17 10
6312510
Download the CAD
6312560
Download the CAD
G 1/4" 22 10
6312515
Download the CAD
6312565
Download the CAD
G 3/8" 22 11
6312520
Download the CAD
6312570
Download the CAD
G 1/2" 26 12
6312525
Download the CAD
6312575
Download the CAD
G 3/4" 32 12
6312530
Download the CAD
6312580
Download the CAD
G 1" 38 13