Metric Size
Self-Lubricating Rod End Bearings
Tapped Type

DIN 648

 


RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Body: Steel, zinc-plated
Thread: Metric right or left hand 
Outer race/bushing: sintered bronze, self-lubricating, impregnated with oil
Ball socket: Bearing steel, 100 Cr6, hardened and ground

Shipping

Rod ends are used in controlling and linking mechanisms in all types of machines. Suitable for high load, low speed applications with hanging angles, required linear, rotational or oscillatory motions.  
The external ring is made of a special bronze material which makes these rod ends self-lubricating, maintenance-free, and guaranteed lowest friction. In addition, these joints have less increase of clearance after longer operating hours than rod ends with PTFE-surface, and therefore higher life expectancy.
Operating temperature: -30°C (-22°F) to 150°C (300°F).

See our technical section for H7 metric bore tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
(H7) Bore
d2
Thread
d3
d4
d5
Ball-Ø
d6
h1
h2
l1
l2
t1
A/F
Max.
Tilting
Angle
Right Hand
Thread
Left Hand
Thread
5
(.20)
*M4 x .7 
18
(.71)
7.7
(.30)
11.11
(.44)
9
(.35)
6
(.24)
8
(.31)
27
(1.06)
36
(1.42)
10
(.39)
9
(.35)
13°
5
(.20)
M5 x .8 
18
(.71)
7.7
(.30)
11.11
(.44)
9
(.35)
6
(.24)
8
(.31)
27
(1.06)
36
(1.42)
10
(.39)
9
(.35)
13°
6
(.24)
M6 x 1.0 
20
(.79)
8.9
(.35)
12.70
(.50)
10
(.39)
6.75
(.27)

9
(.35)

30
(1.18)
40
(1.57)
12
(.47)
11
(.43)
13°
8
(.31)
M8 x 1.25

24
(.94)

10.4
(.41)
15.88
(.63)
12.5
(.49)
9
(.35)
12
(.47)
36
(1.42)
48
(1.89)
16
(.63)
14
(.55)
14°
10
(.39)
M10 x 1.5
28
(1.10)
12.9
(.51)
19.05
(.75)
15
(.59)
10.5
(.41)
14
(.55)
43
(1.69)
57
(2.24)
20
(.79)
17
(.67)
13°
10
(.39)
*M10 x 1.25
28
(1.10)
12.9
(.51)
19.05
(.75)
15
(.59)
10.5
(.41)
14
(.55)
43
(1.69)
57
(2.24)

20
(.79)

17
(.67)
13°
12
(.47)
M12 x 1.75
32
(1.26)
15.4
(.61)
22.23
(.88)
17.5
(.69)
12
(.47)
16
(.63)
50
(1.97)
66
(2.60)
22
(.87)
19
(.75)
13°
12
(.47)
*M12 x 1.25
32
(1.26)
15.4
(.61)
22.23
(.88)
17.5
(.69)
12
(.47)
16
(.63)
50
(1.97)

66
(2.60)

22
(.87)
19
(.75)
13°
14
(.55)
M14 x 2.0
36
(1.42)
16.8
(.66)
25.40
(1.00)
20
(.79)
13.5
(.53)
19
(.75)
57
(2.24)
75
(2.95)
25
(.98)
22
(.87)
15°
16
(.63)
M16 x 2.0
42
(1.65)
19.3
(.76)
28.58
(1.13)
22
(.87)
15
(.59)
21
(.83)
64
(2.52)
85
(3.35)
28
(1.10)
22
(.87)
15°

16
(.63)

*M16 x 1.5
42
(1.65)
19.3
(.76)
28.58
(1.13)
22
(.87)
15
(.59)
21
(.83)
64
(2.52)
85
(3.35)
28
(1.10)
22
(.87)
15°
18
(.71)
M18 x 1.5
46
(1.81)
21.8
(.86)
31.75
(1.25)
25
(.98)
16.5
(.65)
23
(.91)
71
(2.79)
94
(3.70)
32
(1.26)
27
(1.06)
15°
20
(.79)
*M20 x 1.5

50
(1.97)

24.3
(.96)
34.93
(1.38)
27.5
(1.08)
18
(.71)
25
(.98)
77
(3.03)
102
(4.02)
33
(1.30)
30
(1.18)
14°
20
(.79)
M20 x 2.5

50
(1.97)

24.3
(.96)
34.93
(1.38)
27.5
(1.08)
18
(.71)
25
(.98)
77
(3.03)
102
(4.02)
33
(1.30)
30
(1.18)
14°
22
(.87)
M22 x 1.5

54
(2.13)

25.8
(1.02)
38.10
(1.50)
30
(1.18)
20
(.79)
28
(1.10)
84
(3.31)
111
(4.37)
37
(1.46)
32
(1.26)
15°
25
(.98)
M24 x 2.0 

60
(2.36)

29.5
(1.61
42.85
(1.69)
33.5
(1.32)
22
(.87)
31
(1.22)
94
(3.70)
124
(4.88)
42
(1.65)
36
(1.42)
15°
--
30
(1.18)
*M27 x 2.0
70
(2.76)
34.8
(1.37)
50.80
(2.00)
40
(1.57)
25
(.98)
37
(1.46)
110
(4.33)
145
(5.71)
51
(2.01)
41
(1.61)
17°
30
(1.18)
M30 x 2.0
70
(2.76)
34.8
(1.37)
50.80
(2.00)
40
(1.57)
25
(.98)
37
(1.46)
110
(4.33)
145
(5.71)
51
(2.01)
41
(1.61)
17°
35
(1.38)
M36 x 2.0
80
(3.15)
37.7
(1.48)
57.15
(2.25)
40
(1.57)
28
(1.10)
43
(1.69)
125
(4.92)
165
(6.50)
56
(2.20)
50
(1.97)
19°

*For certain minimum quantities, these CTOP (special thread for pneumatic cylinders) sizes are also available upon request.