Metric Size, Stainless Steel
Angled Ball Joints
With Threaded Shank

DIN 71802-NI
wo


RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Housing and threaded shank: Stainless steel, European Standard No. 1.4305 (American Standard 303)  
Ball: Hardened  
Ball socket: Lubricated  
Threaded ball shank

Shipping

DIN 71802-NI stainless steel angled ball joints consist of a ball socket DIN 71805 and a ball shank DIN 71803.  
The angle of rotation for the safety catch versions is 15°, and for the versions without safety catch is 18°.  
For assembly, the ball is pushed through the circlip which acts as a retainer. Should the retaining force between the ball and socket not be sufficient (see table), it can be increased by adding a safety catch, which can easily be installed.  
To protect the ball point, a dust seal GN 710 can be added.   Ball joints with reduced resistance (ball socket with play) are available upon request.  
Dust seals available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Right Hand Thread

Dimensions in:

millimeters
(inches)

Part Number d1
H9/h9
d2
Tapped
Thread
d3
Thread
ed
Shank
d4 l1 l2 l3 t
min.
A/F min.
Separation
Force (N)
Without
Safety Catch
With
Safety Catch
5NXG1/A
Download the CAD
5NXG1/B
Download the CAD
8
(.31)
M5 x .8  M5 x .8  8
(.31)
10
(.39)
8.5
(.33)
22
(.87)
10.5
(.41)
7
(.28)
30 
6NXG2/A
Download the CAD
6NXG2/B
Download the CAD
10
(.39)
M6 x 1.0  M6 x 1.0  10
(.39)
12.5
(.49)
10.5
(.41)
25
(.98)
11.5
(.45)
8
(.31)
40 
8NXG3/A
Download the CAD
8NXG3/B
Download the CAD
13
(.51)
M8 x 1.25  M8 x 1.25  13
(.51)
16.5
(.65)
12
(.47)
30
(1.18)
14
(.55)
11
(.43)
60 
10NXG4/A
Download the CAD
10NXG4/B
Download the CAD
16
(.63)
M10 x 1.5  M10 x 1.5  16
(.63)
20
(.79)
15
(.59)
35
(1.38)

15.5
(.61)

13
(.51)
80 
12NXG4/A
Download the CAD
12NXG4/B
Download the CAD
16
(.63)
M12 x 1.75  M12 x 1.75  16
(.63)
20
(.79)
15
(.59)
35
(1.38)
15.5
(.61)
13
(.51)
80 
14NXG5/A
Download the CAD
14NXG5/B
Download the CAD
19
(.75)
M14x 1.5  M14 x 1.5  22
(.87)
28
(1.10)
19.5
(.77)
45
(1.77)
21.5
(.85)
16
(.63)
100 
Left Hand Thread

Dimensions in:

millimeters
(inches)

Part Number d1
H9/h9
d2
Tapped
Thread
d3
Thread
ed
Shank
d4 l1 l2 l3 t
min.
A/F min.
Separation
Force (N)
Without
Safety Catch
With
Safety Catch
5LXG1/A
Download the CAD
5LXG1/B
Download the CAD
8
(.31)
M5 x .8  M5 x .8  8
(.31)
10
(.39)
8.5
(.33)
22
(.87)
10.5
(.41)
7
(.28)
30 
6LXG2/A
Download the CAD
6LXG2/B
Download the CAD
10
(.39)
M6 x 1.0  M6 x 1.0  10
(.39)
12.5
(.49)
10.5
(.41)
25
(.98)
11.5
(.45)
8
(.31)
40 
8LXG3/A
Download the CAD
8LXG3/B
Download the CAD
13
(.51)
M8 x 1.25  M8 x 1.25  13
(.51)
16.5
(.65)
12
(.47)
30
(1.18)
14
(.55)
11
(.43)
60 
10LXG4/A
Download the CAD
10LXG4/B
Download the CAD
16
(.63)
M10 x 1.5  M10 x 1.5  16
(.63)
20
(.79)
15
(.59)
35
(1.38)

15.5
(.61)

13
(.51)
80 
12LXG4/A
Download the CAD
12LXG4/B
Download the CAD
16
(.63)
M12 x 1.75  M12 x 1.75  16
(.63)
20
(.79)
15
(.59)
35
(1.38)
15.5
(.61)
13
(.51)
80 
14LXG5/A
Download the CAD
14LXG5/B
Download the CAD
19
(.75)
M14x 1.5  M14 x 1.5  22
(.87)
28
(1.10)
19.5
(.77)
45
(1.77)
21.5
(.85)
16
(.63)
100