Metric Size, Steel
Angled Ball Joints
With Threaded Shank

DIN 71802

 


RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information
Housing and threaded shank: Steel, zinc-plated, blue passivated finish
Ball: Hardened  
Ball socket: Lubricated
Hex nut: Metric, ISO 4032, steel, zinc-plated, blue passivated finish; included as standard part of assembly

Shipping

DIN 71802 steel angled ball joints consist of a ball socket DIN 71805 and a ball shank DIN 71803.  
The angle of rotation for the safety catch versions is 15°, and for the versions without safety catch is 18°.  
For assembly, the ball is pushed through the circlip which acts as a retainer. Should the retaining force between the ball and socket not be sufficient (see table), it can be increased by adding a safety catch, which can easily be installed.  
Ball joints with reduced resistance (ball socket with play) are available upon request.  
To protect the ball point, a dust seal can be added. Dust Seals GN 710 available upon request.

See our technical section for H9 / h9 ball socket tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
With Threaded Ball Shank,
Right Hand Thread

Dimensions in:

millimeters
(inches)

Part Number d1
H9/h9
tol.
d2
Tapped
Thread
d3
Thread
ed
Shank
d5 l1 l3 l4 t
min.
A/F min.
Separation
Force (N)
Without
Safety Catch
With
Safety Catch
5NXF1/A
Download the CAD
5NXF1/B
Download the CAD
8
(.31)
M5 x .8  M5 x .8  8
(.31)
10
(.39)
8.5
(.33)
22
(.87)
10.5
(.41)
7
(.28)
30 
6NXF2/A
Download the CAD
6NXF2/B
Download the CAD
10
(.39)
M6 x 1.0  M6 x 1.0  10
(.39)
12.5
(.49)
10.5
(.41)
25
(.98)
11.5
(.45)
8
(.31)
40 
8NXF3/A
Download the CAD
8NXF3/B
Download the CAD
13
(.51)
M8 x 1.25  M8 x 1.25  13
(.51)
16.5
(.65)
12
(.47)
30
(1.18)
14
(.55)
11
(.43)
60 
10NXF4/A
Download the CAD
10NXF4/B
Download the CAD
16
(.63)
M10 x 1.5  M10 x 1.5  16
(.63)
20
(.79)
15
(.59)
35
(1.38)

15.5
(.61)

13
(.51)
80 
12NXF4/A
Download the CAD
12NXF4/B
Download the CAD
16
(.63)
M12 x 1.75  M12 x 1.75  16
(.63)
20
(.79)
15
(.59)
35
(1.38)
15.5
(.61)
13
(.51)
80 
14NXF5/A
Download the CAD
14NXF5/B
Download the CAD
19
(.75)
M14x 1.5  M14 x 1.5  22
(.87)
28
(1.10)
19.5
(.77)
45
(1.77)
21.5
(.85)
16
(.63)
100 
With Threaded Ball Shank,
Left Hand Thread

Dimensions in:

millimeters
(inches)

Part Number d1
H9/h9
tol.
d2
Tapped
Thread
d3
Thread
ed
Shank
d5 l1 l3 l4 t
min.
A/F min.
Separation
Force (N)
Without
Safety Catch
With
Safety Catch
5LXF1/A
Download the CAD
5LXF1/B
Download the CAD
8
(.31)
M5 x .8  M5 x .8  8
(.31)
10
(.39)
8.5
(.33)
22
(.87)
10.5
(.41)
7
(.28)
30 
6LXF2/A
Download the CAD
6LXF2/B
Download the CAD
10
(.39)
M6 x 1.0  M6 x 1.0  10
(.39)
12.5
(.49)
10.5
(.41)
25
(.98)
11.5
(.45)
8
(.31)
40 
8LXF3/A
Download the CAD
8LXF3/B
Download the CAD
13
(.51)
M8 x 1.25  M8 x 1.25  13
(.51)
16.5
(.65)
12
(.47)
30
(1.18)
14
(.55)
11
(.43)
60 
10LXF4/A
Download the CAD
10LXF4/B
Download the CAD
16
(.63)
M10 x 1.5  M10 x 1.5  16
(.63)
20
(.79)
15
(.59)
35
(1.38)

15.5
(.61)

13
(.51)
80 
12LXF4/A
Download the CAD
12LXF4/B
Download the CAD
16
(.63)
M12 x 1.75  M12 x 1.75  16
(.63)
20
(.79)
15
(.59)
35
(1.38)
15.5
(.61)
13
(.51)
80 
14LXF5/A
Download the CAD
14LXF5/B
Download the CAD
19
(.75)
M14x 1.5  M14 x 1.5  22
(.87)
28
(1.10)
19.5
(.77)
45
(1.77)
21.5
(.85)
16
(.63)
100