Metric Size, Steel
Universal Joints with Needle Bearing
Single or Double Jointed

DIN 808-NB


RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Body: Carbon steel  
Joint bearing surfaces, pins and bearing sleeves are case hardened

Shipping

DIN 808 universal joints with needle bearings are known for their precision. They have minimal play and are long lasting.  
The allowable r.p.m. of these joints is higher than for those with friction bearings, but is still dependent on load, duration, angular disposition, and lubrication. Ideal applications allow speeds of up to 4000 r.p.m.  
Needle bearings give the universal joints at 3° to 5° angular disposition a considerably higher degree of efficiency than those fitted with friction bearings. The needle bearings have permanent lubrication and thus do not require servicing.  
Square bore available upon request.  
Inch size bores longer than listed available upon request.
See determining the size of DIN 808-NB universal joints.
See assembly directions.

See our technical section for bore, keyway (DIN 6885/1 and JS9) and square details.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Single Joint Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
(H7) Bore
l1
l3
t
min.
Without
Keyway
With
Keyway
22
(.87)
10
(.39)
48
(1.89)
24
(.94)
12
(.47)
22
(.87)
12
(.47)
62
(2.44)
31
(1.22)
18
(.71)
25
(.98)
12
(.47)
56
(2.20)
28
(1.10)
13
(.51)
25
(.98)
16
(.63)
74
(2.91)
37
(1.46)
21
(.83)
28
(1.10)

14
(.55)

60
(2.36)
30
(1.18)
13
(.51)
32
(1.26)
16
(.63)
68
(2.68)
34
(1.34)
16
(.63)
32
(1.26)
20
(.79)
86
(3.39)
43
(1.69)
24
(.94)
36
(1.42)
18
(.71)
74
(2.91)
37
(1.46)
17
(.67)
42
(1.65)
20
(.79)
82
(3.23)
41
(1.61)
18
(.71)
42
(1.65)
25
(.98)
108
(4.25)
54
(2.13)
31
(1.22)
45
(1.77)
22
(.87)
95
(3.74)
47.5
(1.87)
22
(.87)
50
(1.97)
25
(.98)
108
(4.25)
54
(2.13)
26
(1.02)
50
(1.97)
30
(1.18)
132
(5.20)
66
(2.60)
38
(1.50)
58
(2.28)
30
(1.18)
122
(4.80)
61
(2.40)
29
(1.14)
58
(2.28)
32
(1.26)
130
(5.12)
65
(2.56)
33
(1.30)
Double Joint Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
(H7) Bore
l2
l3
l4
t
min.
Without
Keyway
With
Keyway
22
(.87)
10
(.39)
74
(2.91)
24
(.94)
26
(1.02)
12
(.47)
22
(.87)
12
(.47)
88
(3.46)
31
(1.22)
26
(1.02)
18
(.71)
25
(.98)
12
(.47)
86
(3.39)
28
(1.10)
30
(1.18)
13
(.51)
25
(.98)
16
(.63)
104
(4.09)
37
(1.46)
30
(1.18)
21
(.83)
28
(1.10)

14
(.55)

96
(3.78)
30
(1.18)
36
(1.42)
13
(.51)
32
(1.26)
16
(.63)
105
(4.13)
34
(1.34)
37
(1.46)
16
(.63)
32
(1.26)
20
(.79)
124
(4.88)
43
(1.69)
38
(1.50)
24
(.94)
36
(1.42)
18
(.71)
114
(4.49)
37
(1.46)
40
(1.57)
17
(.67)
42
(1.65)
20
(.79)
128
(5.04)
41
(1.61)
46
(1.81)
18
(.71)
42
(1.65)
25
(.98)
156
(6.14)
54
(2.13)
48
(1.89)
31
(1.22)
45
(1.77)
22
(.87)
145
(5.71)
47.5
(1.87)
50
(1.97)
22
(.87)
50
(1.97)
25
(.98)
163
(6.42)
54
(2.13)
55
(2.17)
26
(1.02)
50
(1.97)
30
(1.18)
188
(7.40)
66
(2.60)
56
(2.20)
38
(1.50)
58
(2.28)
30
(1.18)
190
(7.48)
61
(2.40)
68
(2.68)
29
(1.14)
58
(2.28)
32
(1.26)
198
(7.80)
65
(2.56)
68
(2.68)
33
(1.30)