Metric Size, Stainless Steel, Series "K"
Spherical Plain Bearings

GLRSW


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Outer ring: Turned from solid stainless steel bar, European Standard 1.4305 (American Standard 303 series)
Insert: Special high-strength bronze (CuSn8) with PTFE liner bonded to the inner surface
Ball: Bearing steel (100Cr6), hardened, ground, polished, hard chrome plated

Shipping

Maintenance-free.
For use at lower revolutions and dynamic loads in corrosive environments.


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number D B M A O Static
Load
kN
Dynamic
Load
kN
Limiting
Speed
(rev/min)
Max.
Angle
Weight
g
5M16LZ8S/K
Download the CAD
5
(.20)
8
(.31)
6
(.24)
16
(.63)
7.7
(.30)
12.5 7.5 600 13° 8
6M18LZ8S/K
Download the CAD
6
(.24)
9
(.35)
6.75
(.27)
18
(.71)
8.9
(.35)
15.5 9.3 530 13° 12
8M22LZ8S/K
Download the CAD
8
(.31)
12
(.47)
9
(.35)
22
(.87)
10.4
(.41)
27.8 16.7 420 13° 23
10M26LZ8S/K
Download the CAD
10
(.39)
14
(.55)
10.5
(.41)
26
(1.02)
12.9
(.51)
39 23.4 350 13° 38

12M30LZ8S/K
Download the CAD

12
(.47)

16
(.63)

12
(.47)

30
(1.18)

15.4
(.61)

53.3

32

300

13°

58

14M34LZ8S/K
Download the CAD
14
(.55)
19
(.75)
13.5
(.53)
34
(1.34)
16.8
(.66)
69.8 41.9 260 15°

83

16M38LZ8S/K
Download the CAD
16
(.63)
21
(.83)
15
(.59)
38
(1.50)
19.3
(.76)
87.8 52.7 230 15° 115 
18M42LZ8S/K
Download the CAD
18
(.71)
23
(.91)
16.5
(.65)
42
(1.65)
21.8
(.86)
106.3 63.8 210 15° 150
20M46LZ8S/K
Download the CAD
20
(.79)
25
(.98)
18
(.71)
46
(1.81)
24.3
(.96)
130.2 78.1 190 15° 200
22M50LZ8S/K
Download the CAD
22
(.87)
28
(1.10)
20
(.79)
50
(1.97)
25.8
(1.02)
162 97.2 170 15° 270

25M56LZ8S/K
Download the CAD

25
(.98)

31
(1.22)

22
(.87)

56
(2.20)

29.6
(1.17)

203.5

112.1

150

15°

375

30M66LZ8S/K
Download the CAD
30
(1.18)
37
(1.46)
25
(.98)
66
(2.60)
34.8
(1.37)
280.7 168.4 130 15°

540

35M78LZ8S/K
Download the CAD
35
(1.38)
43
(1.69)
28
(1.10)
78
(3.07)
37.7
(1.48)
342.8 205.7 110 15° 850
40M87LZ8S/K
Download the CAD
40
(1.57)
49
(1.93)
35
(1.38)
87
(3.43)
44.2
(1.74)
495.2 297.1 100 15° 1400